Publish your products
Effekt EcoSUND Pendent®
Effekt EcoSUND Pendent®
    Götessons

    Effekt EcoSUND Pendent®

    An effective way to improve the acoustics of a room without having to change existing installations such as ventilation, cables, lights, etc. is to mount Effekt ceiling absorbers. With even distribution based on the needs of the local area, it becomes an affordable solution that reduces a lot of audio spread in the longitudinal direction of the room. Customize your absorbents by choosing from the core material in several colours and laminate them with the Hush textile, available in several different colors.

    Effekt is made in three standard sizes and has a thickness of 50 mm for good sound absorption. Effekt is hung by wire strings that connect and form a wall. An affordable solution that reduces a lot of sound propagation in the length of the room and parts of the room in smaller rooms. Design your unique room divider by choosing from several different core material colours, several different hang wire colours, and a variety of colors from the Hush textile. As the design of the product may challenge for climbing and the product is not suitable for that, Effekt as a room divider is not recommended for school and care, however, Effekt ceiling absorbent can be used without problem. 

    Specification
    • Effekt Ceiling/Room Divider

      Vertical hanging sound absorbant for ceilings, made from EcoSUND. 

      Mounting: can be interconnected with hangwires. Total thickness: 50 mm. Measurements: (choose below).

      Available dressed at one or both sides in Hush or raw. E.g. 567 (67046). Edge in raw: black, white, gray or bronze brown.

      Certificate (valid 2019-06-03):

      ISO 354 Absorption and SS 25269

      N10 1200x900 = 6

      For updated information, see: https://www.gotessons.com/en/wall-and-ceiling-acoustics/effekt-ecosund

      ______________________________________________________________________________________________

      Standard measurements:

      1200x300x50 || 1200x600x50 || 1200x900x50

      For customized measurements, contact Götessons.


    Technical specification
    • Unique ref.effekt
    • Product familyFurniture
    • Product groupWall and Ceiling Acoustics
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    • Width (mm)1200
    • Depth (mm)50
    Related
    • Material mainPolyester
    • Material secondaryPolyester
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit