Half a Hut LoungeHalf a Hut LoungeHalf a Hut Lounge
View previous images
View next images
Götessons

Half a Hut Lounge

Take your meetings to the lounge and converse in a relaxed environment. Half a Hut Lounge offers convenient and comfortable spaces that suit many purposes. Half a Hut Lounge is always mounted with The Hut Bench. Thanks to the wheels attached to the Benches, everything can be moved with ease. Combine several Huts and create a village for brainstorming, relaxed work or a place for a short nap. The Hut Bench must always be connected to a The Hut Lounge/Half a Hut Lounge. 

Specification
  • Half a Hut lounge

    Sound absorbing inside and outside. Cable channel included. Must be mounted with 1 pc The Hut Bench. Dressed on both sides with: e.g. Lido 200 (132 toned). Seam like textile.

    Inner measurements: W. 1800 H. 2220 D. 900. Outer and inner height includes mounted bench.

    Certificate (valid 2019-06-03):

    SS-EN 1023 Stability test, ISO 354 Absorption and SS 25269

    For updated information, see: https://www.gotessons.com/en/r...


Technical specification
  • Unique ref.half-a-hut-lounge
  • Collection setFurniture
  • CollectionOffice dividers
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
  • Height (mm)2270
  • Width (mm)1880
  • Depth (mm)900
Related
  • Material mainFabric
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Acoustics
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands