Publish your products
Half a Hut with Front Screens

Half a Hut with Front Screens

Half a Hut - a perfect small sound absorbing house that can be used for several purposes: as an individual workstation, a small meeting room or as relax areas combined with the The Hut Sofa. The house’s simple and straight lines are inspired by the classic game Monopoly and its game pieces that gives a timeless shape to the popular and practical activity based office. Half a Hut is as the name suggests - half as big as the popular house The Hut.
Inner measurments: W.1790 H.2220 D.860.

Specification
  • Half a Hut with Front Screens

    Sound absorbing inside and outside. Connected with click system. With cable channel. Dressed on both sides with: e.g. Lido 200 (132 toned).

    Total thickness: 40 mm. Outer measurements: W. 1880 H. 2270 D. 960. Inner measurements: W. 1800 H. 2220 D. 860.

    Certificate (valid 2019-06-03):

    SS-EN 1023 Stability test, ISO 354 Absorption and SS 25269.

    N10 value = 1

    For updated information, see: https://www.gotessons.com/en/room-within-a-room/half-a-hut-with-front-screen


Technical specification
  • Unique ref.half_a_hut_with_front_screen
  • Product familyFurniture
  • Product groupOffice dividers
  • TypeObject (single object)
  • Date of publishing2019-02-05
  • Edition number1
  • Height (mm)2270
  • Width (mm)1880
  • Depth (mm)900
Related
  • Material mainFabric
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Booth
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City