Publish your products
In The Grid
In The Grid
In The Grid
    Götessons

    In The Grid

    In The Grid is a decorative wire frame in silver or brass, mounted straight into the ceiling grid, adding a luxurious touch to the room. Available in two sizes and can be combined with on or two Tiles EcoSUND for sound absorption. To match the rest of the interior, Tiles EcoSUND in all its variations can be used in In The Grid.

    Specification
    • In the Grid

      Wire frame for mounting in grids, colour: silver or brass. 

      Measurements: 

      W. 595 mm H. 4 mm D. 595 mm

      W. 1195 mm H. 4 mm D. 595 mm

      For updated information, see https://www.gotessons.com/en/p...


    Technical specification
    • Unique ref.IN-THE-GRID-FOR-GRIDS
    • Product familyFurniture
    • Product groupWall and Ceiling Acoustics
    • TypeObject (single object)
    • Date of publishing2020-06-01
    • Edition number1
    • Depth (mm)4
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationObject

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit