Publish your products
IQseat
Götessons

IQseat

iQseat is a multifunctional, playful and flexible stool mounted on wheels for easy redecorating. The comfortable backrest is easily flipped into a table. Designed by Henrik Kjellberg and Jon Lindström from o4i Design Studio.
Specification
    • The backrest turns into a table.
    • Table surface, wheels and pipe are white or black.
    • Max load: 120 kg.
    • Seat height: 500 mm.
    • Seam always like textile.
    • Also available in textile Jane/Motif.
    • iQseat: 22 kg
    • The product is delivered fully assembled.
Technical specification
  • Unique ref.iq-seat
  • Product familyFurniture
  • Product groupChairs, Stools & Benches
  • Date of publishing2021-07-01
  • Edition number1
  • Height (mm)850
  • Width (mm)500
  • Depth (mm)700
Related
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)22
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit