Pocket Table
Götessons

Pocket Table

Pocket Table is a clean and modern table that works as decoration as well as for laptop work. In the end of the table there is a stylish leather pocket for e.g. magazines and catalogues.
Technical specification
  • Unique ref.pocket-table
  • Collection setFurniture
  • CollectionChairs, Stools & Benches
  • Date of publishing2021-07-01
  • Edition number1
  • Width (mm)665
  • Width (mm)80
  • Depth (mm)380
Related
  • Material mainWood
  • Material secondaryLeather
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture