Re Turnit
Götessons

Re Turnit

Re Turnit is a recycling module that can be used in different ways - free standing, wall mounted or connected (2 pcs). Add the plant box and plant our artificial plants in it. 

Specification
    • Re Turnit volume: 90 L. Use waste bags 125 L.
    • Module and tops are bought separately.
    • Tops available in 3 models:
      • with cut out hole for e.g. cans.
      • with cut out thin rectangle for e.g. paper.
      • with large cut out opening for e.g. miscellaneous
    • Plant box bought separately.
    • Plants that can be planted in Re Turnit with plant box + Re Turnit top:
      • 1 pc Fern.
      • 2 pcs Aloe Vera; Re Turnit Lid has to be placed over the plants.
      • 2 pcs Fiddle Leaf Fig small.
      • 5 pcs Grass small
      • 2 pcs Sansiveria; Re Turnit Lid has to be placed over the plants.
      • 2 pcs Ivy.
      • 3 pcs Eucalyptus small.
    • Module material: sheet metal.
    • Top material: MDF.
    • Waste bags 125 L, material: plastic.
    • Colours:
      • Gray RAL 7036 GL30
      • Green RAL 6012 GL30
      • Rust red RAL 8004 GL30
Technical specification
  • Unique ref.re-turnit
  • Collection setFurniture
  • CollectionRecycling
  • Date of publishing2021-07-01
  • Edition number1
  • Width (mm)800
  • Width (mm)602
  • Depth (mm)260
Related
  • Material mainSheet metal
  • Material secondaryMDF
Classification
  • BIMobject CategorySanitary - Waste Bins
  • IFC classificationFurnishing Element