Publish your products
Sketch Writing Board Wall
Götessons

Sketch Writing Board Wall

Attach the stylish and practical writing board on the wall and use for information or conveniently during standing meetings. The board’s front is made of hardened safety glass with a plate of sheet metal on the back, making it possible to both write on the glass and attach papers with magnets. The board appears 30 mm from the wall when mounted.
Specification
  • Sketch writing board wall

    Magnetic glass writing board for wall mount, 4 mm. 

    Measurements: W. 990 mm H. 990 mm

    Measurements: W. 1590 mm H. 990 mm

    For updated information, see https://www.gotessons.com/en/p...

Technical specification
  • Unique ref.sketch-writing-board-wall
  • Product familyFurniture
  • Product groupWhiteboards, Notice boards and Writing boards
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
  • Height (mm)1000
Related
  • Material mainFibreglass reinforced polymer composite
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit