Publish your products
Sound Off Cloud

Sound Off Cloud

Cloud shaped, effective sound absorbent for mouting on the ceiling. Can be chosen in raw EcoSUND or dressed in textile.
Specification
    • Thickness 50 mm.
    • Material: sound absorbing EcoSUND; available in several colours.
    • Can be dressed in colours from textile Hush.
    • With our without LED lamps.
    • 5 pcs wires (2 m) with loop and adjustable hook included.
    • Mount for ceiling is bought separately.
Technical specification
  • Unique ref.sound-off-cloud
  • Product familyFurniture
  • Product groupWall and Ceiling Acoustics
  • Date of publishing2021-07-01
  • Edition number1
  • Depth (mm)50
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City