Publish your products
Scan Sørlie - Tekla 4 legs
Scan Sørlie - Tekla 4 legs
Scan Sørlie - Tekla 4 legs

    Scan Sørlie - Tekla 4 legs

    A classic loe backrest chair, ergonimically designed, let human bodies, regardless of shape and size, sit comfortably through long hours. The chair chell is designed fir maximum support where best needed.

    Tekla has 4 different patterns on the upholstring, and also choices of legs and armrests, making it easy to meet everyones needs.

    The different legs are  SUPERLEGGERA: Gliders and wheels / TREVI: gliders, 4 wheels and 5 wheels  / DB1.8: Gliders

    The armrests are separate units, and undependent of the choise of upholster or legs.

    A classic, ergonomic and comfortable conferense chair, coming in more patterns and frames.

    Specification
    • Tekla Seat

      Fully upholstered seat, in moulded wood, for optimal back support.
      Design: Plain, Square S, Square L, Pipe
      Armrests: With or without
      Base: 4 legs
      Seat height: lowest seat height 46 cm
      Backrest height: Low, medium, high
      Total height low: 85 cm
      Total height medium: 92 cm
      Total height high: 100 cm

      Technical info
      Weight: 7-10 kg
      Length: 52 cm
      Back support: Low, Medium, High
      Legs: Legs

    Technical specification
    • Unique ref.tekla-4-legs
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City