Publish your products
Tell-Us

Tell-Us

4.5 out of 5 stars4.5(19 reviews)

Tell-Us improves the acoustics and enhances the interior design with its 3D effect. The sound absorbent is made of our unique core material EcoSUND, available in several colours. Tell-Us is as standard available with a black or a white frame and can be ordered with textile Hush from Gabriel. The textile is selected for its ability to allow the sound pass through to the acoustic panel to achieve maximum sound absorption.

Specification
  • Tell-Us Wall Absorbent

    Sound absorbing wall absorbent with cut out world map, made of EcoSUND. Pinnable.

    Total thickness: 50 mm. Measurements: W. 1600 H. 1200 and W. 2400 H. 1200. For customized measurements, contact Götessons.

    Dressed on both sides with Hush: e.g. Hush 560 (60155). Edge in raw: black, white, gray or bronze brown. Frame available in white and black.

    Certificate (valid 2019-06-03):

    ISO 354 Absorption, SS 25269 and Absorption factor alfa 0,90-0,95

    Fire class: tested according to B-s1, d0

    For updated information, see: https://www.gotessons.com/en/wall-and-ceiling-acoustics/tell-us-acoustic-world-map

Technical specification
  • Unique ref.tell-us
  • Product familyFurniture
  • Product groupWall and Ceiling Acoustics
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
  • Height (mm)1200
  • Width (mm)1600
  • Depth (mm)50
Related
  • Material mainPolyester
  • Material secondaryPolyester
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City