This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

The Hut Bench

Unique ref.: the-hut-bench
Brand: Götessons
Product family: Furniture
Product group: Office dividers
Width (mm): 1800
Height (mm): 450
Depth (mm): 900
Date of publishing: 2019-08-26
Edition number: 1
Type: Object (single object)
Download (11)

The Hut Bench must always be mounted in a Half a Hut Lounge. Thanks to the wheels attached to the Benches, everything can be moved with ease. Combine several Huts and create a village for brainstorming, relaxed work or a place for a short nap. The Bench includes two Table Top, an electrical socket for easy charging. 

The Hut Bench

Sound absorbing Bench that is mounted in The Hut Lounge. Mounted on wheels. Available with integrated outlet Table Top.

Measurements: W.1800 H: 450 D: 900 (Height includes matress and wheels). Max weight: 400 kg. Dressed on all sides with: e.g. Lido 200 (132 toned). Seam like textile.

For customized measurements, contact Götessons.


Material main: Fabric
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: JN
Uniclass 1.4 Description: Furniture/Equipment
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 900 mm
Height 450 mm
Width 1800 mm

BIMobject®