Publish your products
The Hut Sofa

The Hut Sofa

The Hut sofa is a sofa designed to fit in The Hut, but is also ideal to be free-standing. The Hut Sofa can also be delivered with 2 pcs of Table Top 2 extensions.

Specification
  • The Hut Sofa

    Sound absorbing sofa with a slanted cut sit surface.

    Optional: 2 pcs Table Top power outlet. 

    Measurements:

    W. 1760 mm H. 1450 mm D. 550 mm.

    Seat height 450 mm.

    For updated information, see https://www.gotessons.com/en/p...

Technical specification
  • Unique ref.the_hut_sofa
  • Product familyFurniture
  • Product groupOffice dividers
  • TypeObject (single object)
  • Date of publishing2019-02-05
  • Edition number1
  • Height (mm)1450
  • Width (mm)1760
  • Depth (mm)550
Related
  • Material mainFabric
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City