Publish your products
The Hut with Front Screens

The Hut with Front Screens

The Hut is made of sound absorbing ScreenIT A30. The house’s simple and straight lines are inspired by the classic game of Monopoly and its game pieces that give a timeless shape to the popular and practical ”room-in-room” concept. The house can be used for several purposes; as an individual workstation, a small sit-and-stand meeting room or as relax areas combined with The Hut Sofa. A development is The Hut with door. Everything to do it even more personally and shut out the sounds from outside and close in what is said in the house.
Inner measurements: W.1790 H.2200 D.1760.

Specification
  • The Hut with front screens

    Sound absorbing inside and outside. Connected with click system. With cable channel. Dressed on both sides with: e.g. Lido 200 (132 toned).

    Total thickness: 40 mm. Outer measurements: W. 1880 H.2270 D.1860. Outer measurements: W. 1800 H.2220 D.1760. For customized measurements, contact Götessons.

    Certificate (valid 2019-06-03):

    SS-EN 1023 Stability test, ISO 354 Absorption and SS 25269

    N10 value = 1

    For updated information, see: https://www.gotessons.com/en/room-within-a-room/the-hut-with-front-screens-and-door-sound-absorbing


Technical specification
  • Unique ref.the_hut_with_front_screens
  • Product familyFurniture
  • Product groupOffice dividers
  • TypeObject (single object)
  • Date of publishing2019-02-05
  • Edition number1
  • Height (mm)2270
  • Width (mm)1880
  • Depth (mm)1860
Related
  • Material mainFabric
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Booth
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City