Publish your products
The Hut with Door
The Hut with Door
    Götessons

    The Hut with Door

    The Hut is made of sound absorbing ScreenIt A30. The house’s simple and straight lines are inspired by the classic game of Monopoly and its game pieces that give a timeless shape to the popular and practical ”room-in-room” concept. The house can be used for several purposes; as an individual workstation, a small sit-and-stand meeting room or as relax areas combined with The Hut Sofa. A development is The Hut with door. Everything to do it even more personally and shut out the sounds from outside and close in what is said in the house.
    Inner. measurements: W.1790 H.2200 D.1760.

    Specification
    • The Hut with Front Screens and Door

      Sound absorbing inside and outside. Connected with click system. With cable channel. Dressed on both sides with: e.g. 200 (132 toned).

      Total thickness: 40 mm. Outer measurements: W.1880 H.2270 D.1860. Outer measurements: W.1800 H.2220 D.1760. For customized measurements, contact Götessons.

      Certificate (valid 2019-06-03):

      SS-EN ISO 16283-1:2014, (Transmission), SS-EN ISO 717-1:2014 (Transmission), SS-EN 1023 Stability test, ISO 354 Absorption and SS 25269

      N10 value = 1

      For updated information, see: https://www.gotessons.com/en/room-within-a-room/the-hut-with-front-screens-and-door


    Technical specification
    • Unique ref.the_hut_with_front_screens_and_door
    • Product familyFurniture
    • Product groupOffice dividers
    • TypeObject (single object)
    • Date of publishing2019-02-05
    • Edition number1
    • Height (mm)2270
    • Width (mm)1880
    • Depth (mm)1860
    Related
    • Material mainFabric
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Office Booth
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit