Publish your products
Language
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
український
Русский (Украина)
Русский
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
Home
Categories
Furniture
Chairs, Stools & Benches
Time Out
Götessons
Follow
Time Out
Time Out is a sound absorbing sofa with a roof. 2 pcs Time Out opposite each other creates an airy room within the room.
Download
Specification
Specification
Seating built with a chipboard and pine wood crossbars.
Seating foam of polyurethane, dressed with foam laminated textile.
Walls and roof built with wood frame, 30 mm sound absorbent and foam laminated textile.
Can only be ordered with soft seating textile.
With or without electrical sockets in different colours.
Mounted on feet for adjustment on uneven floors.
Recommended: Backrest Time Out, bought separately.
Time Out: 75 kg
Delivered in pieces: sofa and roof.
Technical specification
Technical specification
Unique ref.
time-out
Collection set
Furniture
Collection
Office dividers
Type
Assembly (multiple objects)
Date of publishing
2021-07-01
Edition number
1
Height (mm)
2222
Width (mm)
1800
Depth (mm)
900
Links
Links
Product url
https://gotessons.com/en/products/soft-seating/time-out
Related
Related
Weight Net (Kg)
75
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
Region availability
Europe
Sweden