Publish your products
CONTEMPO 30X60 LIGHT GRAY THIN
CONTEMPO 30X60 LIGHT GRAY THIN
CONTEMPO 30X60 LIGHT GRAY THIN
    Graiman

    CONTEMPO 30X60 LIGHT GRAY THIN

    Contempo ofrece un estilo limpio y contemporáneo gracias a sus tonos neutros y apariencia equilibrada. Es perfecto para quienes buscan una cerámica discreta pero sofisticada, capaz de integrarse fácilmente en distintos estilos de decoración, brindando calidez, elegancia y fácil mantenimiento.

    Technical specification
    • Unique ref.contempo-30x60-light-gray-thin
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)600
    • Width (mm)300
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit