Publish your products
RIVENDEL 60X120 GRIS THINR
RIVENDEL 60X120 GRIS THINR
    Graiman

    RIVENDEL 60X120 GRIS THINR

    Glimmers of glamour and elegance define this product, thanks to its marble texture. The patterns in its two colors, gray and ivory, enhance its delicacy, making it a perfect choice for social spaces.
    Specification
    • High Gloss
    Technical specification
    • Unique ref.rivendel-60x120-gris-thinr
    • Product familyRIVENDEL
    • Product groupGRAIMAN
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    • Weight Net (Kg)17
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit