Publish your products
Accessible Kitchen Sink Granberg EST-500
Accessible Kitchen Sink Granberg EST-500
Accessible Kitchen Sink Granberg EST-500
Accessible Kitchen Sink Granberg EST-500
Accessible Kitchen Sink Granberg EST-500
Accessible Kitchen Sink Granberg EST-500
    Granberg

    Accessible Kitchen Sink Granberg EST-500

    Wheelchair Accessible Inset Kitchen Sink. Granberg ErgoSteel Trendline EST-500.

    Functions and Advantages

    • Quality hand-made 1.2 mm stainless steel sinks with a brushed surface and profiled base to waste improving water flow.
    • Flexible waste – the flexible hose makes installation easy when the sink is mounted at a fixed height and works equally well in height-adjustable worktop lift systems
    • Including heat insulation for protecting the users‘ knees and legs when in a seated position
    • The sink bowl outlet with a strainer waste is located at the rear of the sink bowl; maximizing the available space for a seated user
    • Overflow protection
    • Available in a coloured PVD coating
    Specification
    • Fits cabinet width
      600 mm

      Depth of sink bowl
      120 mm

      Inside corner radius
      20 mm

      Material thickness
      1.2 mm

      Inner dimensions
      500 x 400 mm

      Outer dimensions
      540 x 440 mm

      Installation
      Inset, Under mounted, Under gluing, Planar gluing

    Technical specification
    • Unique ref.m1110
    • Product familyAccessible Kitchen Sinks - Ergosteel Trendline
    • Product groupInset Sinks With Shallow Bowl
    • TypeObject (single object)
    • Date of publishing2024-05-31
    • Edition number1
    • Width (mm)540
    • Depth (mm)440
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationObject

    Region availability

    Europe Oceania North America Asia
    Åland Islands
    Australia
    Canada
    China
    Andorra
    New Zealand
    Greenland
    Indonesia
    Austria
    United States
    Japan
    Belgium
    Malaysia
    Bosnia and Herzegovina
    North Korea
    Bulgaria
    Saudi Arabia
    Croatia
    South Korea
    Cyprus
    Taiwan
    Czech Republic
    Thailand
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City