BUTLER 732 offers electric height adjustment up to 112 cm, letting you both see and reach everything.
The model features curved arms and is mounted further forward in the cabinet, which brings the clothes rail further out than on BUTLER 730, and you can stop the rail at any height.
An average-height person can comfortably reach around 190 cm, which means the rail can be positioned up to 300 cm above the floor in its upper position.
This frees up space below for an additional rail or other storage, the obvious solution for modern dressing rooms, walk-in closets, and retail fittings.
Region availability
| Europe | Oceania | North America | Asia |
|---|---|---|---|
Åland Islands | Australia | Canada | China |
Andorra | New Zealand | Greenland | Indonesia |
Austria | United States | Japan | |
Belgium | Malaysia | ||
Bosnia and Herzegovina | North Korea | ||
Bulgaria | Saudi Arabia | ||
Croatia | South Korea | ||
Cyprus | Taiwan | ||
Czech Republic | Thailand | ||
Denmark | |||
Estonia | |||
Finland | |||
France | |||
Germany | |||
Greece | |||
Hungary | |||
Iceland | |||
Ireland | |||
Italy | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Sweden | |||
Switzerland | |||
United Kingdom | |||
Vatican City |