Summary
Wall mounted, motorised Sink Module 6300-ES20 contains 1 shallow sink bowl and 1 shallow rinse bowl.
The ADA sink module is delivered complete and available in left, centre or right version.
The modules have a 10 mm shorter width to automatically give 5 mm gap on either side of the unit for the up and down movement. They are also 15 mm shallower in depth to make room for splash protection/tiles.
The anti-pinch strip is placed under the front edge of the worktop. If anything touches the strip, the lift unit stops.
Electronics and motor system "Plug and Play".
The module can be integrated into environments from any kitchen manufacturer.
Functions and advantages
Standard equipment
Region availability
| Europe | Oceania | North America | Asia |
|---|---|---|---|
Åland Islands | Australia | Canada | China |
Andorra | New Zealand | Greenland | Indonesia |
Austria | United States | Japan | |
Belgium | Malaysia | ||
Bosnia and Herzegovina | North Korea | ||
Bulgaria | Saudi Arabia | ||
Croatia | South Korea | ||
Cyprus | Taiwan | ||
Czech Republic | Thailand | ||
Denmark | |||
Estonia | |||
Finland | |||
France | |||
Germany | |||
Greece | |||
Hungary | |||
Iceland | |||
Ireland | |||
Italy | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Sweden | |||
Switzerland | |||
United Kingdom | |||
Vatican City |