Publish your products
KnuckleHead Paver Support
KnuckleHead Paver Support
KnuckleHead Paver Support
    Archived

    KnuckleHead Paver Support

    KnuckleHead Paver Supports are designed to support pavers, ballast stone and walkways. The KnuckleHead line is molded with glass-reinforced nylon which has aluminum like properties.  Glass-reinforced nylon is tough, weatherproof, UV stable, and impervious to freeze-thaw cycles.  Each KnuckleHead can support up to 600 pounds of weight.  The standard universal base is 7 inches in diameter, the optional Big Base is 12 inches in diameter and is recommended in free-standing applications over 12" in height.  The Paver KnuckleHead is height adjustable from 3.75- 4.85 inches in total height by rotating the head.  KnuckleHead extensions are available for applications exceeding this height.  The KnuckleHead line can free free-standing or mechanically attached using Green Link Adhesive/Sealant and/or fasteners.

    Technical specification
    • Unique ref.knucklehead-paver-support
    • Product familyKnuckleHeads Rooftop Accessories
    • Product groupPaver Support
    • TypeObject (single object)
    • Date of publishing2020-09-09
    • Edition number1
    Related
    • Material mainGlass-Reinforced Nylon
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationRoof
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodePr_80_77_27_73
    • Uniclass 2015 DescriptionRoof equipment supports
    • CSI MasterFormat 2014 Code23 05 29
    • CSI MasterFormat 2014 TitleHangers and Supports for HVAC Piping and Equipment
    • OmniClass Number23-13 41 19 11 13
    • OmniClass TitlePedestals Roof Pavers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit