Publish your products
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.

    LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.

    As the leading single source manufacturer of structural glass panel systems, LITEFLOOR® offers unique and innovative product lines that can be designed into virtually any type of application to meet almost all structural, slip resistant and aesthetic design criteria.

    LITEFLOOR is a walkable laminated safety glass with optional slip-resistant properties and/or structural integrity.

    LITEFLOOR IGU- Double or Triple Glazed options available. 

    Depending on the respective particular requirements of the application there are two types (LITEFLOOR R and CL) and various compositions available:

    LITEFLOOR FRIT A laminated glass of usually two sheets of structural layers of glass with a third slip-resistance partially transparent / translucent top layer. Coloured, transparent or opaque interlayers are also optional.

    LITEFLOOR GRIT Special Slip-resistance using clear glass beads infused into the glass.

    LITEFLOOR CR With out slip-resistance A laminate of two or more sheets of annealed, heat-strengthen or tempered glass without slip-resistance surface. Vision-protection can be achieved using opaque interlayer options.

    Specification
    • SPECIFICATIONS

      Impact Safety Rating: CPSC 16 1201 (CATEGORIES I & II)

      Tested Slip Resistance: ANSI A326.3

      Nominal Glass Thickness (in.; mm): 1 1/4" (32mm)

      Thickness Tolerance (in.;mm): +1/8” to -1/16” (+3mm to -1.5mm)

      Weight (lbs/sqft; kg/sqm: 15 lbs/sqft; 73.5 kg/sqm

      Standard Live loading 100 PSF: Optional higher loading available







      Keywords: Skylights for walking on, Walkable roof windows, Skylights for pedestrian use, Roof windows for walking, Safe skylights for walking, Skylights with walkable surface, Walking on skylights, Pedestrian skylights, Skylights for walking on roof, Walkable transparent roofs, Skylights for walking on roofs, Walkable skylights for buildings, Transparent walkable roofs, Walkable skylights for homes, Walkable skylights for commercial buildings, Skylights for walking and natural light, Skylights for outdoor walkways, Walkable skylights for outdoor spaces, Skylights with walkable surfaces for roofs, Glass floor panels, Oversized glass flooring, Extra large glass floors, Large glass floor tiles, Big glass flooring, Giant glass floors, Large glass flooring systems, Large glass floor tiles, Large glass floor panels, Large glass flooring for commercial buildings, Extra large glass flooring for residential homes, Large glass flooring for public spaces, Giant glass flooring for museums, Big glass floors for event spaces, Large glass flooring for office buildings, Large glass flooring for retail spaces, Extra large glass flooring for hotels, Giant glass floors for restaurants.

      Technical specification
      • Unique ref.litefloor-glass-floors-stairs-and-walkways
      • Product familyLitefloor
      • Product groupGlass Floor
      • TypeObject (single object)
      • Date of publishing2023-05-17
      • Edition number1
      Related
      • Material mainGlass
      Classification
      • BIMobject CategoryFlooring - Flooring Systems

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit