We are using cookies to provide our services

By using our services you agree to our use of cookies

;

greenscreen®: Planters with Trellis Panels

Unique ref.: greenscreen-planters
Brand: greenscreen®
Product family: Planting Accessories
Product group: Elements
Date of publishing: 2019-10-30
Edition number: 1
Type: Object (single object)
Download (26)

For projects that require containers, greenscreen® trellis panels can be mounted to our stationary fiberglass planters. Planters feature special liners and drainage for irrigation and are available in a variety of colors and finishes. Standard cylindrical planters coordinate with the Column Trellis and flat modular panels work with rectangular planters. Custom sizes and shapes can be made to order depending on your project requirements. Curved, straight, square shapes and combinations are available with shorter privacy screens for venues like patios, restaurants, entryways and rooftop decks.

By contacting greenscreen®, you will be working with a highly trained team with architecture, construction and landscape architecture experience that can help you with design and value engineering concerns or answer your specific project related questions. Project managers will guide you through the estimating, ordering, fabrication, delivery and installation phases so that your projects are delivered on time and within budget.

Design Tools
greenscreen® has available an updated catalog with all of the technical information that you need to design and specify green facade walls into projects.

Appropriate plant material selection is critical to the long term success of your green facade wall project and a recommended plant list based upon the new USDA Hardiness Zone Map is available for your reference.

With over 7000 installations worldwide, greenscreen® has the experience and knowledge that you need to educate clients about green facade walls. Over 175 vertical market case studies are available to include in your client’s presentation.

As a product manufacturer, greenscreen® supports the commitment and vision of design professionals to incorporate low impact, environmentally sensitive building practices and promote sustainable design principles by providing critical reviews of credit contributions to the LEED and SITES™ programs including a downloadable Recycled Content Declaration.

Continuing Education Tools
In an effort to help further the knowledge of our design partners, the greenscreen® Education Series – Research Reviews presents a series of briefs composed as summaries about important issues supported by international research efforts.

Accredited continuing education units (CEU) can be obtained from AEC Daily, Hanley Wood University and McGraw Hill Construction’s Continuing Education Center as well as the Considerations for Advanced Green Facade Design White Paper available on our website.

G U I D E S P E C I F I C A T I O N Guide Specification 32 94 50 – 5 [WELDED WIRE PANEL greenscreen® PLANT SUPPORT SYSTEM] PART 2 - PRODUCTS 2.1 SUSTAINABILITY CHARACTERISTICS A. The welded wire panel plant support system and accessories shall have completed an ISO Compliant 14040/44, third party verified Life Cycle Assessment (LCA). 2.2 ACCEPTABLE MANUFACTURER A. greenscreen®, 725 S. Figueroa St. Suite 1825, Los Angeles, CA 90017; Tel: 1-800-450-3494; sales@greenscreen.com, www.greenscreen.com. 2.3 PANELS A. Panels shall be rigid, three dimensional welded wire grid fabricated of 14 gage galvanized steel wire. 1. Metallic-Coated Steel Wire: Welded-wire, galvanized in accordance with ASTM A641. B. Face Grid: Wires shall be welded at each intersection to form a 2 x 2 inch face grid on the front and back of panels, C. Trusses: Face grids shall be separated by bent wire trusses spaced at 2-inch centers and welded to front and back face grids at each truss apex. D. Thickness: [3 inches.] [As shown on Drawings.] E. Length and Width: As indicated on the Drawings. F. Tolerance: 1/8 inch in width and 1/8 inch in length. 2.4 ACCESSORIES A. Trim: 1. Fabricate from 20-gage ASTM A879 galvanized steel. 2. Types: a. Channel Trim: Thickness of panel x ½ inch legs. b. Angle Trim: ½ inch x ½ inch legs. 3. Locations: a. As indicated on the Drawings. B. Clips and Straps: Provide manufacturer’s standard types of clips and straps suitable for mounting conditions. Fabricate from ASTM A879 galvanized steel. Adjustable clips shall have ¼ inch diameter 18-8 stainless steel bolt, washer, and nut. G U I D E S P E C I F I C A T I O N Guide Specification 32 94 50 – 6 [WELDED WIRE PANEL greenscreen® PLANT SUPPORT SYSTEM] C. Plastic Spacers: Provide ½ inch thick black Ultra High Molecular Weight polyethylene (UHMW) washers [to hold clips away from mounting surface]. D. Fence Posts: 3-inch [2-7/8” OD ASTM A500] [square ASTM A500, Grade B] steel tube. The steel strip used in the manufacture of the post shall conform to ASTM A1011. Minimum yield strength shall be 45,000 psi. [Provide steel post caps.] Overall post length shall be as indicated on the Drawings. E. Fasteners for Mounting Clips to Fence Posts: Self drilling, self tapping hex washer head screws, with strength of Type 410 stainless steel, and corrosion resistance of Type 304 stainless steel. F. Fasteners for Attachment to Structure Pull Out Value: 1. To Concrete or Masonry: [480 lbs.]. 2. To Structural Steel: [480 lbs.]. 3. To Light-Gage Steel Framing: [480 lbs.]. 4. To Wood Framing: [480 lbs.]. G. Planter: [__________________________________________.] 2.5 FABRICATION A. Cut to size. B. Weld trim to panels and grind smooth exterior surfaces of welds. C. Curved Panels: All curved panels shall be fabricated in the factory using approved “Cut-to- Curve” or “Crimped-to-Curve” procedures as recommended by manufacturer for diameter of curve and conditions of use prior to application of powder coat finish to ensure that all wire edges are coated and protected. The use of “Cut-to-Curve” or “Crimped-to-Curve” fabrication technique is dependent on the specific radius and the direction of the curve relative to the flat panel layout. 2.6 FINISH A. Metal components (except fasteners) shall receive commercial grade finish system after fabrication. B. Finish System: 1. Pretreat with general purpose, alkaline, water based cleaner / degreaser applied at 240 degrees F. 2. Prime with fusion bond epoxy powder coat. 3. Topcoat with [TGIC] polyester or polyester-urethane powder coat with a minimum total dry film thickness of not less than [6 mils (0.15 mm)]. G U I D E S P E C I F I C A T I O N Guide Specification 32 94 50 – 7 [WELDED WIRE PANEL greenscreen® PLANT SUPPORT SYSTEM] C. Salt Spray Resistance: Finish shall remain rust free when tested 1680 hours in accordance with ASTM B117. D. Finish and Color: [Textured Green.] [Textured Black.] [Silver.] [Bronze.] [Terra] [Gloss White.] [Color selected by [Architect] from manufacturer’s standards.] [RAL [Classic] [Design] color [__________].] [Custom color to match [__________].] E. Touch-Up Paint: Provide high quality, exterior-grade spray paint suitable for conditions of use. 2.7 WARRANTY A. Standard 1 year warranty is available from the date of substantial completion or 18 months from the date of shipment, whichever comes first. greenscreen® warrants against defects in workmanship and materials that would result in failure under intended application and use as exterior fabricated wall grillage. “Failure” is defined as structural failure of the wire of sufficient incidents in any panel that would result in the panel not performing in a structural or safe manner under the intended application and use. Installation is excluded. Contact greenscreen® for further information, and extensions. 2.8 MISCELLANEOUS MATERIALS A. Concrete: Refer to Section 03 30 00, CAST-IN-PLACE CONCRETE. B. Concrete: Normal-weight, air-entrained, ready-mix concrete with a minimum 28-day compressive strength of 3000 psi (20 MPa), 3-inch (75-mm) slump, and 1-inch (25-mm) maximum aggregate size [ or dry, packaged, normal-weight concrete mix complying with ASTM C 387 mixed with potable water according to manufacturer's written instructions].


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Landscaping - Other
OmniClass Number: 23-11 27 13
OmniClass Title: Planting Accessories
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1816187&tabidx=education&company=greenscreen%C2%AE&subtabidx=osp

BIMobject SEEK Properties

Landscaping - Other

Name Value
Material Planter: Fiberglass

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Planter: Fiberglass

greenscreen®

Properties

Name Value
Cylindrical 18” dia. x 28” tall
Curved 20” tall x various
Accessory Options 4’ wide x up to 14’ tall trellis panels for larger planters|Casters available
Rectangular 48” long x 24” wide x 30” tall
Colors Custom colors and gloss to match customer color chip

All BIM objects are real products from real manufacturers confirmed and approved