Publish your products
3 functions Calima showerhead
3 functions Calima showerhead
    Gricol

    3 functions Calima showerhead

    Showerhead size: 10 cm diameter sprayhead
    Distance from wall line to showerhead: 21 cm
    Includes smart water-saving technology
    3 different functions showerhead
    Include wall installation arm spout
    Brass swivel ball assembly for different water outlet angles
    Filter that prevent dirt or fine particulates
    Chrome finish resist corrosion and tarnishing
    1/2” male connection
    8 lpm maximum flow rate at 80 psi
    NTC 1644 compliance
    Working temperature between 5-71ºC

    Technical specification
    • Unique ref.BL-8430-211
    • Product familyshower faucets
    • Product groupshower heads
    • TypeBuilding Material
    • Date of publishing2022-03-03
    • Edition number1
    Related
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationBuilding Element

    Region availability

    South America North America
    Colombia
    Mexico
    Peru
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit