Publish your products
Box Side Panel
Box Side Panel
Box Side Panel
Box Side Panel
Box Side Panel
Box Side Panel
Box Side Panel

    Box Side Panel

    The Box Side Panels make it possible to create a box in a Basic module, using a Shelf/Side as base.
    Felt Side Panels are for vertical assembly only, for acoustic or visual effects.
    The Shelf/Side must be ordered separately.

    Specification
    • H x D x W: 15 x 37.6 x 1.2 cm 
      Weight: 0.5 kg
      Material: Lacquered MDF or Veneer 
      Colours: Black (RAL 9011), White (RAL 9016) 
      Veneer: Oak

      Black PB.MB 
      White PB.MW 
      Oak PB.MO

    Technical specification
    • Unique ref.box-side-panel
    • Product familyGRID
    • Product groupAdditional Components
    • TypeObject (single object)
    • Date of publishing2018-10-30
    • Edition number1
    Related
    • Material mainMDF
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code10 56 29
    • CSI MasterFormat 2014 TitleStorage Racks
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Anguilla
    Egypt
    Albania
    Armenia
    Antigua and Barbuda
    Andorra
    Azerbaijan
    Aruba
    Austria
    Bahrain
    Barbados
    Belarus
    Bangladesh
    Belize
    Belgium
    Bhutan
    Bermuda
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Bulgaria
    Brunei
    Canada
    Croatia
    Cambodia
    Caribbean Netherlands
    Cyprus
    China
    Cayman Islands
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Estonia
    Georgia
    Cuba
    Faroe Islands
    Hong Kong
    Curaçao
    Finland
    India
    Dominica
    France
    Indonesia
    Dominican Republic
    Germany
    Iran
    El Salvador
    Gibraltar
    Iraq
    Greenland
    Greece
    Israel
    Grenada
    Guernsey
    Japan
    Guadeloupe
    Hungary
    Jordan
    Guatemala
    Iceland
    Kazakhstan
    Haiti
    Ireland
    Kuwait
    Honduras
    Isle of Man
    Kyrgyzstan
    Jamaica
    Italy
    Laos
    Martinique
    Jersey
    Lebanon
    Mexico
    Latvia
    Macau
    Montserrat
    Liechtenstein
    Malaysia
    Nicaragua
    Lithuania
    Maldives
    Panama
    Luxembourg
    Mongolia
    Puerto Rico
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Moldova
    Nepal
    Saint Lucia
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Netherlands
    Pakistan
    Saint-Barthélemy
    North Macedonia
    Palestine
    Sint Maarten
    Norway
    Philippines
    The Bahamas
    Poland
    Qatar
    Trinidad and Tobago
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Romania
    Singapore
    U.S. Virgin Islands
    Russia
    South Korea
    United States
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit