Publish your products
MAGNA1 (North America)
Grundfos

MAGNA1 (North America)

The newest high-end domestic hot water solution, a large number of electronicly controlled operation features and by far exceeding the demands from the EuP directive.
Specification
  • 1. Simple installation 2. Low noise level 3. Low energy consumption All MAGNA1 pumps comply with the EuP 2013 and 2015 requirements 4. Integrated differential and constant pressure control 5. Integrated frequency converter 6. LED indication of the pump setting 7. No external motor protection required 8. No maintenance and long life
Technical specification
  • Unique ref.UMAGNA1
  • Product familyCirculator pump
  • Product groupCanned Rotor
  • TypeObject (single object)
  • Date of publishing2026-10-05
  • Edition number1
Related
  • Material mainCast iron
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_96
  • Uniclass 2015 DescriptionWater supply pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Similar products

3.5 out of 5 stars 3.5 (32)
4.1 out of 5 stars 4.1 (13)
3.0 out of 5 stars 3.0 (5)
3.9 out of 5 stars 3.9 (40)
4.6 out of 5 stars 4.6 (21)
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit