We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ALPHA1

Unique ref.: ALPHA1
Brand: Grundfos
Product family: Circulator pump
Product group: Canned Rotor
Date of publishing: 2019-04-30
Edition number: 1
Type: Object (single object)
Download (2)
Grundfos ALPHA1 pumps are high-efficiency circulators, designed for heating systems. The ideal choice for basic functionality needs.

1. Designed for circulating liquids in heating systems
2. Pumps with stainless-steel pump housing can also be used in domestic hot-water systems
3. Low energy consumption complies with the ErP directive
4. Simple user interface for easy commissioning
5. LED indication of pump settings
6. Features proportional and constant pressure mode as well as constant curve mode
7. No external motor protection required reducing installation time
8. No maintenance due to the canned-rotor type design
9. ALPHA plug makes electrical installation quick and easy
10. Maintenance free due to canned-rotor design


Material main: Cast iron
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Plumbing - Pumps
IFC classification: Pipe Flow
Uniclass 1.4 Code: L75311
Uniclass 1.4 Description: Circulation pumps, hot water
Uniclass 2.0 Code: PR-68-50-12
Uniclass 2.0 Description: Centrifugal Pumps
Uniclass 2015 Code: Ac_90_10_14
Uniclass 2015 Description: Circulating between rooms
NBS Reference Code: 68
NBS Reference Description: Pumps
OmniClass Number: 23-27 17 00
OmniClass Title: Pumps

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Current 0.04 A — 0.38 A
Frequency 50 Hz
Voltage 230 V

All BIM objects are real products from real manufacturers confirmed and approved