We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Perforated Brick, 10 cm

Unique ref.: LP-10
Brand: Grupo Díaz Redondo
Product family: brick
Product group: brick
Width (mm): 221
Height (mm): 100
Depth (mm): 95
Date of publishing: 2019-05-29
Edition number: 1
Type: Object (single object)
Download (6)
Perforated brick of dimensions and ideal weight for use in façades and interior partitions, endowed with a great mechanical capacity, in addition to an unbeatable finish and a great adherence to the coating.


Material main: Ceramics
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Wall
UNSPSC name: Ceramic bricks
UNSPSC code: 30131602
Uniclass 1.4 Code: L3211
Uniclass 1.4 Description: Clay bricks
Uniclass 2.0 Code: PR-80-50-15
Uniclass 2.0 Description: Clay Bricks
Uniclass 2015 Code: Pr_20_93_52_15
Uniclass 2015 Description: Clay bricks
NBS Reference Code: 80-50-15
NBS Reference Description: Clay Bricks
CSI MasterFormat 2014 Code: 04 21 13
CSI MasterFormat 2014 Title: Brick Masonry
OmniClass Number: 23-13 21 19 11
OmniClass Title: Common Bricks
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application Partition walls
Color Clay
Material Clay

All BIM objects are real products from real manufacturers confirmed and approved