We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Termoarcilla® Thermal Insulating Clay Block, 24 cm

Unique ref.: termoarcilla-24
Brand: Grupo Díaz Redondo
Product family: Walls
Product group: Termoarcilla
Width (mm): 240
Height (mm): 190
Depth (mm): 300
Date of publishing: 2018-09-11
Edition number: 1
Type: Object (single object)
Download (9)
Lightweight clay block, Thermoarcilla® PROCERAN 24 cm thick, able to contribute to façade solutions with a magnificent thermo-acoustic behavior and an ideal mechanical contribution in the enclosure capable of absorbing large-scale loads. Its thickness and great mechanical resistance make that much of its demand is also to work as a supporting wall even with lights between important supports.


Material main: Ceramics
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 9.8

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Wall
UNSPSC name: Ceramic blocks
UNSPSC code: 30131504
Uniclass 1.4 Code: L3224
Uniclass 1.4 Description: Hollow clay blocks
Uniclass 2.0 Code: PR-80-50-14
Uniclass 2.0 Description: Clay Blocks
Uniclass 2015 Code: Pr_20_93_52_14
Uniclass 2015 Description: Clay blocks
NBS Reference Code: 80-50-14
NBS Reference Description: Clay Blocks
CSI MasterFormat 2014 Code: 04 21 00
CSI MasterFormat 2014 Title: Clay Unit Masonry
OmniClass Number: 23-13 21 00
OmniClass Title: Blocks and Bricks
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Spain

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application facades, partitions and load-bearing walls
Material ceramic
Recommended Use facades, partitions and load-bearing walls

All BIM objects are real products from real manufacturers confirmed and approved