Publish your products
Automatic Door AS-300 Eko (2 Door Leaves - 2 Glass Panels) (Over vein)
Grupsa
Archived

Automatic Door AS-300 Eko (2 Door Leaves - 2 Glass Panels) (Over vein)

The Sliding Doors AS-300 Eko Automatic System are Grupsa's integral solution for access to its hotels, shopping centers ... Standard openings greater than four meters wide of free passage and up to three meters of free height. Grupsa's access door systems satisfy the most demanding needs in terms of energy efficiency, functionality, evacuation, security and aesthetics, as well as in compliance with the strictest European regulations (EN 16005). They can incorporate a high degree of watertightness and insulation from the outside. Our models of automatic sliding doors optionally have the ER operator for escape routes without an anti-panic option, which has a motorized emergency opening battery, which guarantees the maneuvering of the door in the event of a power failure. They also incorporate dual technology detection sensors for activation and security, safety photocells, emergency push buttons and access control.
Specification
  • Automatic Sliding Door AUTOMATIC SYSTEM type GRUPSA Mod. AS-300 EKO with 2 leaves and 2 fixed, in Aluminum quality EN 10204 with surface finish Lacquered in RAL K-7 mat color or in Stainless Steel quality AISI 304.

    _Central opening according to DIN 107

    _Sheet framed in Lacquered Aluminum with lower and upper periphery of dimensions 60 x 20 mm and vertical profiles of dimensions 22 x 20 mm. with black EPDM glazing gasket. Sealing profile between leaf and fixed for insulation.

    _Universal floor guide in stainless steel.

    _Color in Lacquered Aluminum with fixing brackets for maintenance.

    Door Operator AG90 / 200 by Grupsa with microprocessor control unit, installed on an extruded aluminum chassis, approx. 200 mm high.

    Maximum weight for doors 1 leaf x 150Kgs and 2 leaves x 150Kgs (300Kgs).

    _The following activation and security elements are included:

    1 Unit. Emergency battery for automatic door opening in case of power failure or connection to the building's fire-fighting system, on non-locked doors.

    1 pc. Key control panel with 4 functions AUTO-STAY-OPEN-CLOSED.

    2 Units Activation and Safety Sensor RS-150H

    1 Unit Electric Lock CE-12

    Optionally, it can be incorporated:

    Digital Control Panel with TFT display and 5 functions AUTO-EXIT-PARTIAL-OPEN-CLOSED.

Technical specification
  • Unique ref.as_300_eko_2_sv
  • Product familyAutomatic System
  • Product groupAutomatic Doors
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Glazed