Publish your products
Revolving Door RS-COLOR (3 door leaves)
Grupsa

Revolving Door RS-COLOR (3 door leaves)

The Revolving Door RS-Color Rotary System are designed to adapt to facilities with high traffic of people. Available in three and four leaves, in manual and automatic version. Height up to 4 meters. The revolving doors of the Rotary System range provide compliance with the EN 16005 standard, based on the conditions and requirements of use of the installation. Seven different models of revolving doors, which allow us to adapt to all needs while maintaining the functionality and elegance that characterize these doors, which provide a unique, differentiating and sophisticated entrance even before entering the building. They provide solutions aimed at improving user safety, energy saving costs and BMS building management systems. They minimize air leakage in buildings acclimatized with air conditioning or heating, which results in considerable energy savings due to the thermal and acoustic insulation they provide. "
Specification
  • Revolving Door ROTARY SYSTEM type GRUPSA Mod. RS-COLOR with 3 leaves in Stainless Steel (Brilliant / Matt) or Aluminum (Anodized Silver or Lacquered RAL K7)

    _Diameter XXXX mm

    _Clear Passage Height 2200 mm

    _Canopy 200 mm High

    _Registrable Ceiling in Aluminium White lacquered RAL 9010

    _2 Mechanical Locks

    _Damp-proof roof cover

    _Brushes L=35 - 55mm

    _Vertical Handles in Stainless Steel brilliant mirror 40 mm

    _2 Uns.Led Spot Lights 4000 K (1866 lum.) 220 V CE

    _Door Leaves Folding System

    _Clear Laminated Glass 44/1 mm straight and 44/2 mm curved

    You Operator for revolving doors GSRD-05 of Grupsa in ceiling with the following components:

    _Inverter with integrated, intelligent and reprogrammable PLC by microprocessor, expansion of components, applications and advanced information and management system.

    _Electrical panel and safety connection

    _TSC-43 touch control screen with 5 functions: Closed - Automatic - Permanent Rotation - Exit Only - Manual. Multilingual system with extension option for installation up to 100 meters. away.

    _ User control: Change of use mode, and user menu, fault diagnosis service, date and time. Installation control: Regulation of parameters and adjustment of installation parameters.

    _ Control by brushless servomotor, light, reduced weight and size, maintenance-free, high precision.

    _ Adjustable turning speed from 1 to 4 rpm.

    _ Adjustable stop speed.

    _ Main supply 230 VAC, 50/60 Hz.

    Consumption: Stand by 46W; Spin: 92W; Safety stop: 225W

Technical specification
  • Unique ref.rs_color_3
  • Product familyRotary System
  • Product groupRevolving Doors
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Revolving

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe