Publish your products
G1540, Aquaguard Gravity-Flow Portable Eyewash, 16 Gallon

G1540, Aquaguard Gravity-Flow Portable Eyewash, 16 Gallon

G1540
AquaGuard Gravity-Flow Portable Eyewash, 16 Gallon

Application: Self-contained 16 gallon gravity-flow eyewash unit is ideal for use in low traffic areas, and where a continuous supply of potable water is unavailable for plumbed units. Rugged plastic tank is wall mountable near any hazard. Unit uses gravity to deliver approximately eight gallons (30 liters) of water for 15 minutes through dual spray heads, thus complying with the provisions of ANSI Z358.1-2014 for eyewashes.

Tank: 16 gallon capacity safety green polyethylene tank. Tank has built-in carrying handle, heavy wall construction and reinforced ribs to support weight of unit.

Spray Head Assembly: Water flow is activated by pulling down on bright yellow eyewash tray. Integral full-flow nozzles deliver a soft spray of water. Swing tray up to storage position to stop water flow.

Drain: Waste water is directed into drain opening in tank basin. Furnished with 3 ft. long drain hose in basin to direct discharge into floor drain, storage tank or other receptor.

Mounting: Furnished with zinc plated steel bracket for mounting unit on wall. Unit can also be placed on countertop or other flat surface.

Preparation: To operate unit, fill with clean potable water and add bacteriostatic additive (supplied with unit). Additive protects against growth of bacteria, fungus, algae and acanthamoeba. Unit should be inspected regularly and water should be changed at least once every six months.

Discharge Time: Eyewash delivers over 0.5 gallons per minute for 15 minutes.

Weight: 13 lbs. (5.9 kg.) empty, 158 lbs. (71 kg.) full.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

Available Options

  • G1540BA-R 8 oz. bottle of bacteriostatic additive to protect against growth of bacteria and other impurities in portable unit. (Case of 4) Note: One bottle supplied with unit.
  • G1540CVR Clear vinyl cover to protect against dust and debris.
  • G1540TC Thermal cover to protect against dust and debris in areas exposed to extreme heat or sunlight.
Specification

  • portable eyewash station, gravity flow eyewash, self contained eyewash, guardian equipment g1540, aquaguard eyewash, 16 gallon eyewash, plastic tank eyewash, pull down activation, yellow activation tray, unplumbed emergency station, temporary safety drench, construction site eyewash, remote facility safety, mobile equipment eyewash, dual spray heads, built in drain basin, drain hose eyewash, zinc plated bracket, wall mounted eyewash, countertop eye wash, bacteriostatic water additive, aquasep water treatment, six month maintenance, first aid station, high visibility green, osha compliant eyewash, ansi z358.1 eyewash, facility safety equipment, water saving flow, rugged polyethylene tank, factory tested safety, emergency rinsing center, personal safety plumbing, temporary eye wash, safety green reservoir

Technical specification
  • Unique ref.g1540-aquaguard-gravity-flow-portable-eyewash-16-gallon
  • Product familyPlumbing
  • Product groupPortable
  • TypeObject (single object)
  • Date of publishing2026-06-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States