Publish your products
GSC2650B, Recessed Safety Center with Drain Pan, Exposed Shower Head

GSC2650B, Recessed Safety Center with Drain Pan, Exposed Shower Head

GSC2650B 

Recessed Safety Center with Drain Pan, Exposed Shower Head

Application: Recessed safety center with barrier-free eye/ face wash and shower safety station for standard 3-5/8” wall. Includes matching fire extinguisher housing, ceiling mounted exposed shower head, and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. The integrated fire extinguisher housing creates a cohesive aesthetic for all safety equipment requirements in one location. Note: Integrated fire extinguisher cabinet accommodates Oval brand fire extinguisher model 10JABC.

ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

Shower Head: 10” diameter stainless steel with 20 GPM flow control. Furnished with vertical supply pipe and ceiling escutcheon for mounting shower head at desired height below finished ceiling.

Shower Valve: 1” IPS brass stay-open ball valve with stainless steel “panic bar” actuator.

Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water flow.

Eye/Face Wash Valve: 1/2” IPS brass plug-type valve with O-ring seals. Furnished with in-line strainer to protect valve from debris and foreign matter.

Mounting: Unit is comprised of (2) modular 16 gauge stainless steel cabinets. Each cabinet flange features 3/8” return for recessed mounting in standard 3-5/8” wall.

Supply: 1” NPT female inlet.

Waste: 2” NPT female outlet.

Sign: ANSI-compliant identification sign.

U.S. Patent 5,768,721


Available Options

G6040 Thermostatic mixing valve precisely blends hot and cold water to deliver tepid water as required by ANSI Z358.1-2014. Refer to “Thermostatic Mixing Valves” section for complete technical and product selection information.

AP250-065 Modesty curtain for wall mounting.

AP280-235 Electric strobe light and alarm horn unit for recess mounting in finished wall. Light illuminates and horn sounds when eye/face wash or shower is activated. Includes additional leads for remote monitoring.

AP280-237 Electric strobe light and alarm horn unit with silencing switch for recess mounting in finished wall. Light illuminates and horn sounds when eye/face wash or shower is activated. Silencing switch can silence alarm horn during unit activation. Includes additional leads for remote monitoring.


Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGSC2650B
    Product TypeRecessed Safety Center (Combination Eyewash/Facewash & Shower Station)
    Installation TypeFully Recessed Wall Mounting
    Wall Stud CompatibilityDesigned for standard shallow 3-5/8” (92 mm) wall framing profiles
    Cabinet ConstructionModular (2) Piece 16-Gauge Stainless Steel with 3/8" Return Flanges
    Integrated Secondary HousingDedicated integrated compartment designed to accommodate an Oval brand model 10JABC fire extinguisher (supplied by others)
    Shower Head10" (254 mm) Diameter Stainless Steel with 20 GPM Flow Control
    Shower Piping/MountingFurnished with vertical 1" IPS stainless steel supply pipe and ceiling escutcheon
    Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
    Shower Flow Rate20 GPM (75.7 L/min) internal flow control
    Cover / Drain Pan Mechanism16-Gauge Stainless Steel Combination Cover and Drain Pan
    Eyewash/Facewash ActivationPulling down "Panic Bar" handle opens cover and deploys spray heads
    Drain Pan FunctionCollects waste water during operation and returns it into the internal cabinet system for plumbing drainage.
    Eye/Face Wash Spray Heads(2) FS-Plus™ Spray Heads mounted on supply arms with individual flow controls & filters
    Eye/Face Wash Valve1/2" IPS Brass Plug-Type Valve with O-Ring Seals
    In-Line FiltrationFurnished with in-line strainer to protect valves/heads from water debris
    Water Supply Inlet1" NPT Female Inlet
    Waste Outlet Connection2" NPT Female Outlet (Internal Building Plumbing Hookup)
    ADA ComplianceMeets all ADA accessibility guidelines when mounted at specified heights
    Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Patent ProtectionProtected under U.S. Patent 5,768,721
    Included AccessoriesANSI-compliant identification sign, inspection tag


    recessed safety center, exposed ceiling shower, emergency drench shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gsc2650b, stainless steel safety center, shallow wall eyewash, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, commercial safety station, laboratory safety center, hidden eyewash station, panic bar shower valve, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, ceiling mounted exposed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, corridor safety equipment, architectural safety fixture, internal drain eyewash, oval fire extinguisher, space saving eye wash

Technical specification
  • Unique ref.gsc2650b-recessed-safety-center-with-drain-pan-exposed-shower-head
  • Product familyPlumbing
  • Product groupRecessed Lab Units & Safety Centers
  • TypeObject (single object)
  • Date of publishing2023-06-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States