Publish your products
G1825P, Eyewash, Pedestal Mounted, Plastic Bowl

G1825P, Eyewash, Pedestal Mounted, Plastic Bowl

G1825P
Eyewash, Pedestal Mounted, Plastic Bowl

Application: Free standing, pedestal mounted eyewash. Two GS-Plus™ spray-type spray heads deliver a flood of water for rinsing eyes.

Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

Bowl: 11-3/4" diameter orange ABS plastic.

Pipe and Fittings: Schedule 40 galvanized steel. Furnished with orange polyethylene covers for vertical piping for high visibility and corrosion resistance.

Supply: 1/2" NPT female inlet.

Waste: 1-1/4" NPT female outlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Valve, bowl and spray head assembly is factory assembled and water tested prior to shipment.

AVAILABLE OPTIONS
DC Stainless steel dust cover for each spray head.
HFC Hand and foot control. Eyewash is activated by flag handle or foot treadle.
HS Auxiliary hand-held drench hose for rinsing eyes, face or body.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1825P
    Product TypePedestal-Mounted Industrial Emergency Eyewash
    Installation TypeFloor Mounted / Freestanding via Heavy-Duty Floor Flange
    High-Visibility JacketUpright vertical piping is wrapped in a bright orange, UV-stabilized polyethylene pipe cover to optimize rapid facility identification and enhance external structural protection.
    Eyewash Bowl11-3/4" (298 mm) Diameter Bright Orange ABS Plastic Bowl
    Eyewash Spray AssemblyDual-head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a soft flood of water for rinsing the eyes.
    Activation Valve1/2" IPS Chrome-Plated Brass stay-open ball valve with PTFE (Teflon®) seals. Activated by a high-visibility, powder-coated cast aluminum push flag handle. Valve remains open until manually closed.
    Piping & FrameworkSchedule 40 galvanized steel pipe and fittings
    Floor Mount Flange7" Diameter Powder-Coated Cast Aluminum Universal Floor Flange with three structural bolt holes
    Flow Control RegulationIntegrated internal flow control provides a consistent, balanced stream under varying hydraulic pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Inlet
    Waste Outlet Connection1-1/4" NPT Female Outlet
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, OSHA Compliant
    Quality AssuranceValve and spray head assemblies are factory pre-assembled and hydrostatically water tested prior to crated shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag


    pedestal mounted eyewash, plastic bowl eyewash, floor mounted eyewash, guardian equipment g1825p, high visibility eyewash, orange plastic eyewash, industrial safety fixture, freestanding eyewash station, mechanical room eyewash, water treatment safety, gs-plus spray heads, stay open ball valve, warehouse safety equipment, safety drench station, dual head eyewash, flip top dust covers, flexible installation waste, factory tested safety, industrial plumbing fixture, corrosion resistant eyewash, open bowl eyewash, osha compliant eyewash, ansi z358.1 emergency, facility safety equipment, water saving flow, rugged industrial eyewash, manufacturing safety station, commercial safety plumbing, orange pipe cover, push handle eyewash, chemical safety equipment, heavy duty eyewash, floor flange eyewash, standard safety station, emergency rinsing center

Technical specification
  • Unique ref.guardian-equipment-015
  • Product familyPlumbing
  • Product groupEye-Face Washes & Eyewashes
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States