Publish your products
G1902PCC, Safety Station with Eyewash, Polished Chrome Construction
G1902PCC, Safety Station with Eyewash, Polished Chrome Construction

    G1902PCC, Safety Station with Eyewash, Polished Chrome Construction

    5.0 out of 5 stars5.0(10 reviews)

    G1902PCC
    Safety Station with Eyewash, Polished Chrome Construction


    Application: Combination eyewash and shower safety station. Unit is constructed of polished chrome plated brass pipe, fittings and components for attractive appearance and superior durability. Two GS-Plus™ spray-type outlet heads deliver a flood of water for rinsing eyes.

    Shower Head: 10" diameter stainless steel.

    Shower Valve: 1" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals. Furnished with stainless steel actuating arm and 29" stainless steel pull rod.

    Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

    Eyewash Bowl: 11-1/8" diameter stainless steel.

    Eyewash Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

    Pipe & Fittings: Polished chrome plated brass.

    Supply: 1-1/4" NPT female top inlet.

    Waste: 1-1/4" NPT female outlet. Outlet can be positioned at either 9-1/4" or 19-5/8" above finished floor by reversing lower pipe nipples.

    Sign: Furnished with ANSI-compliant identification sign.

    Quality Assurance: Valve and spray head assemblies are factory assembled and water tested prior to shipment.

    AVAILABLE OPTIONS
    HFC Hand and foot control. Eyewash is activated by flag handle or foot treadle.
    BC Stainless steel cover for eyewash wash bowl.
    SSH Stainless steel shower head.
    AP275-100 Electric Light and Alarm Horn Light and alarm horn summon assistance when eye/face wash or shower is activated.
    AP250-015 Modesty Curtain Modesty curtain for mounting on safety station.
    TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014.

    Specification
    • Attribute / Specification FieldProduct Data Value
      ManufacturerGuardian Equipment
      Model NumberG1902PCC
      Product TypePremium Polished Chrome-Plated Brass Combination Drench Shower & Eyewash Safety Station
      Installation TypeFloor Mounted with Powder-Coated Cast Aluminum Universal Floor Flange
      Architectural AppearanceEntire structural manifold is constructed from beautifully polished chrome-plated brass pipe, components, and matching fittings for maximum corrosion protection and a sleek aesthetic.
      Shower Head10" (254 mm) Diameter Type 304 Stainless Steel with integrated 20 GPM internal flow control
      Shower Valve1" IPS Chrome-Plated Brass Stay-Open Ball Valve (US-made with chrome-plated brass ball and PTFE seals)
      Shower ActivationRigid stainless steel actuating arm paired with a 29" (737 mm) stainless steel pull rod
      Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
      Eyewash Spray AssemblyDual-head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a soft flood of water for rinsing the eyes.
      Eyewash Bowl11-1/8" (283 mm) Diameter Stainless Steel with a mirror-polished finish
      Eyewash Valve1/2" IPS Chrome-Plated Brass Stay-Open Ball Valve with PTFE (Teflon®) Seals and a sleek, high-visibility powder-coated cast aluminum push flag handle.
      Piping & FittingsHeavy-gauge polished chrome-plated brass
      Water Supply Inlet1-1/4" NPT Female Top Inlet
      Waste Outlet Connection1-1/4" NPT Female Outlet; reversible lower pipe nipples allow the drain centerline height to be set at either 8-1/4" (210 mm) or 20-1/4" (514 mm) above the finished floor to adjust to variable drainage constraints.
      Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
      Quality AssuranceValve and spray head assemblies are factory pre-assembled and hydrostatically water tested prior to crated shipment.
      Included AccessoriesANSI-compliant high-visibility identification sign, testing inspection tag


      polished chrome safety station, chrome plated safety shower, commercial drench shower, architectural eyewash station, guardian equipment g1902pcc, floor mounted safety station, luxury laboratory safety center, medical facility emergency station, premium chrome drench shower, gs-plus spray heads, stay open ball valve, 10 inch stainless shower, high design eyewash, upscale facility safety fixture, university laboratory emergency shower, dual head eyewash, flip top dust covers, flexible installation waste outlet, factory tested safety equipment, pharmaceutical eyewash center, dental clinic safety equipment, freestanding drench shower, brass pipe safety fixture, corrosion resistant safety station, open bowl safety station, osha compliant safety shower, ansi z358.1 emergency fixture, decorative safety fixture, aesthetic safety shower, professional lab drench shower, flag handle eyewash, pull rod emergency shower, polished brass chrome finish, chrome combination shower, tepid water mixing valve compatible

    Technical specification
    • Unique ref.guardian-equipment-024
    • Product familyPlumbing
    • Product groupSafety Stations
    • TypeObject (single object)
    • Date of publishing2015-02-27
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    United States