| Attribute / Specification Field | Product Data Value |
| Manufacturer | Guardian Equipment |
| Model Number | GBF2160 |
| Product Type | Barrier-Free Recessed Combination Eyewash/Facewash & Emergency Shower Station |
| Installation Type | Fully Recessed Wall Mounting (Cabinet) with Flush Ceiling Mounted Shower Head |
| Cabinet & Flange Material | Premium 16-Gauge Type 304 Stainless Steel with a 3/8" return flange for a clean architectural flush finish |
| Shower Head | 11-3/4" (298 mm) Diameter Stainless Steel with 20 GPM Flow Control and Flange for Flush Mounting in Ceiling |
| Shower Valve | 1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator |
| Shower Flow Rate | 20 GPM (75.7 L/min) constant internal regulation |
| Cover / Drain Pan Mechanism | 16-Gauge Type 304 Stainless Steel Combination Cover and Drain Pan |
| Eyewash/Facewash Activation | Grasping front "Panic Bar" handle and lowering the cover panel pulls the spray head assembly down 90° from vertical to horizontal deployment, instantly initiating water flow. Unit remains active until panel is fully closed. |
| Drain Pan Function | While the unit is operational, the open cover functions as a drain pan to collect waste water, returning it directly into the cabinet interior for traditional drainage via building wastewater pipe infrastructure. |
| Eye/Face Wash Spray Heads | (2) FS-Plus™ polypropylene spray heads mounted on supply arms with individual adjustable flow controls and internal polyurethane filters |
| Eye/Face Wash Valve | 1/2" IPS Brass rotating plug-type valve with O-Ring Seals |
| In-Line Filtration | Furnished with an in-line strainer to protect internal valve structures from plumbing line debris |
| Water Supply Inlet | 1" NPT Male Inlet |
| Waste Outlet Connection | 2" NPT Male Outlet (Direct connection to facility drainage plumbing) |
| Wall Framing Depth | Fits seamlessly into standard shallow 3-5/8” (92 mm) deep wall cavities |
| ADA Compliance | Fully complies with all ADA barrier-free clearance and accessibility guidelines when properly mounted |
| Compliance & Certifications | ANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116 |
| Patent Protection | Protected under U.S. Patent 5,768,721 |
| Included Accessories | ANSI-compliant identification sign, testing inspection tag |
| Engineering Ceiling Note | Per ANSI Z358.1-2014 constraints, shower heads must be installed no more than 96" above the finished floor. This specific unit should not be installed in ceilings exceeding 8 feet. |
recessed safety station, stainless steel eyewash, recessed emergency shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gbf2160, internal plumbing eyewash, flush ceiling shower, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, commercial safety station, laboratory safety center, corridor emergency shower, facility safety fixture, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, ceiling mounted recessed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, washdown safety shower, architectural safety fixture, internal drain eyewash, space saving eye wash, swing down emergency eyewash