Publish your products
G1760, Eye/Face Wash, Pedestal Mounted, Stainless Steel Bowl

G1760, Eye/Face Wash, Pedestal Mounted, Stainless Steel Bowl

G1760
Eye/Face Wash, Pedestal Mounted, Stainless Steel Bowl


Application: Free standing, pedestal mounted eye/face wash. Two large FS-Plus™ spray-type outlet heads deliver a flood of water for rinsing eyes and face.

Spray Head Assembly: Two FS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

Bowl: 11-1/2" diameter. Bowl is stainless steel (G1760) or orange ABS plastic (G1760P).

Pipe and Fittings: Schedule 40 galvanized steel. Furnished with orange polyethylene covers for vertical piping for high visibility and corrosion resistance.

Supply: 1/2" NPT female inlet.

Waste: 1-1/4" NPT female outlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Valve, bowl and spray head assembly is factory assembled and water tested prior to shipment.

AVAILABLE OPTIONS
BC Stainless steel bowl cover (G1760 only). Cover protects unit against contaminants. Cover is automatically raised when unit is activated.
DC Stainless steel dust cover for each spray head.
HFC Hand and foot control. Eye/face wash is activated by flag handle or foot treadle.
HS Auxiliary hand-held drench hose for rinsing eyes, face or body.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1760
    Product TypePedestal-Mounted Industrial Emergency Eye/Face Wash Station
    Installation TypeFloor Mounted / Freestanding via Heavy-Duty Floor Flange
    High-Visibility JacketUpright vertical piping is wrapped in a bright orange, UV-stabilized polyethylene pipe cover to optimize rapid facility identification and enhance external structural protection.
    Eyewash Bowl11-1/8" (283 mm) Diameter Stainless Steel Bowl with a brushed satin finish
    Eye/Face Wash Spray AssemblyDual-head configuration featuring (2) FS-Plus™ spray-type outlet heads; each head includes an integrated "flip-top" dust cover, internal self-regulating flow control, and an internal particulate foam filter to deliver an expanded, gentle flood of water for simultaneous face and eye rinsing.
    Activation Valve1/2" IPS Chrome-Plated Brass stay-open ball valve with PTFE (Teflon®) seals. Activated by a high-visibility, powder-coated cast aluminum push flag handle. Valve remains open until manually closed.
    Piping & FrameworkSchedule 40 galvanized steel pipe and fittings
    Floor Mount Flange7" Diameter Powder-Coated Cast Aluminum Universal Floor Flange with three structural bolt holes
    Flow Control RegulationIntegrated internal flow control provides a consistent, balanced stream under varying hydraulic pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Inlet
    Waste Outlet Connection1-1/4" NPT Female Outlet
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, OSHA Compliant
    Quality AssuranceValve and dual head eye/face wash assembly are entirely factory pre-assembled and hydrostatically water tested prior to crated shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag


    pedestal mounted eyewash, eye face wash station, floor mounted eyewash, guardian equipment g1760, high visibility eyewash, core emergency eyewash, industrial safety fixture, freestanding eyewash station, mechanical room eyewash, water treatment safety, fs-plus spray heads, stay open ball valve, warehouse safety equipment, safety drench station, dual head eyewash, flip top dust covers, flexible installation waste, factory tested safety, industrial plumbing fixture, corrosion resistant eyewash, open bowl eyewash, osha compliant eyewash, ansi z358.1 emergency, facility safety equipment, water saving flow, rugged industrial eyewash, manufacturing safety station, commercial safety plumbing, orange pipe cover, push handle eyewash, chemical safety equipment, heavy duty eyewash, floor flange eyewash, standard safety station, emergency rinsing center

Technical specification
  • Unique ref.guardian-equipment-040
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit