Publish your products
G1909BC, Safety Station with WideArea™ Eye/Face Wash, Stainless Steel Bowl and Cover
G1909BC, Safety Station with WideArea™ Eye/Face Wash, Stainless Steel Bowl and Cover

    G1909BC, Safety Station with WideArea™ Eye/Face Wash, Stainless Steel Bowl and Cover

    G1909BC
    Safety Station with WideArea™ Eye/Face Wash, Stainless Steel Bowl and Cover


    Application: Combination WideArea™ eye/face wash and shower safety station. Four GS-Plus™ spray-type outlet heads deliver a flood of water over a wide area of coverage for complete rinsing of eyes and face. Eye/face wash has stainless steel cover to protect bowl from dust, dirt and other contaminants. Cover is raised automatically when flag handle is activated. Cover closes when handle is returned to closed position.

    Shower Head: 10" diameter orange ABS plastic.

    Shower Valve: 1" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals. Furnished with stainless steel actuating arm and 29" stainless steel pull rod.

    Spray Head Assembly: Four GS-Plus™ spray heads. Each head has an internal flow control and filter to remove impurities from the water flow.

    Eye/Face Wash Bowl: 11-1/2" stainless steel with stainless steel cover.

    Eye/Face wash valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

    Pipe & Fittings: Schedule 40 galvanized steel. Furnished with orange polyethylene covers for vertical piping for high visibility and corrosion resistance.

    Supply: 1-1/4" NPT female top or side inlet.

    Waste: 1-1/4" NPT female outlet. Outlet can be positioned at either 9-1/4" or 19-5/8" above finished floor by reversing lower pipe nipples.

    Sign: Furnished with ANSI-compliant identification sign.

    Quality Assurance: Valve and spray head assemblies are factory assembled and water tested prior to shipment.

    AVAILABLE OPTIONS
    GC Powder coated finish on galvanized pipe and fittings. Available colors include orange, yellow, red and green.
    SSH Stainless steel shower head.
    AP275-100 Electric Light and Alarm Horn. Light and alarm horn summon assistance when eye/face wash or shower is activated.
    AP250-015 Modesty curtain for mounting on safety station.
    TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014.

    Specification
    • Attribute / Specification FieldProduct Data Value
      ManufacturerGuardian Equipment
      Model NumberG1909BC
      Product TypeCombination Emergency Drench Shower & WideArea™ Eye/Face Wash Safety Station with Hinged Bowl Cover
      Installation TypeFloor Mounted with Powder-Coated Cast Aluminum Universal Floor Flange
      High-Visibility StylingUpright vertical piping is wrapped in bright orange UV-resistant polyethylene pipe covers to optimize rapid facility identification and enhance external structural protection.
      Shower Head10" (254 mm) Diameter Bright Orange ABS Plastic with integrated 20 GPM internal flow control
      Shower Valve1" IPS Chrome-Plated Brass Stay-Open Ball Valve (US-made with chrome-plated brass ball and PTFE seals)
      Shower ActivationRigid stainless steel actuating arm paired with a 29" (737 mm) stainless steel pull rod
      Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
      Eye/Face Wash Spray AssemblyWideArea™ configuration featuring (4) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a massive, gentle flood of water for total face and eye rinsing.
      Eye/Face Wash Bowl & Cover11-1/8" (283 mm) Diameter Stainless Steel Bowl with a fully integrated, polished Stainless Steel Hinged Cover. Activating the valve mechanism automatically flips the cover open. Closing the cover manually safeguards the bowl assembly against particulate accumulation.
      Eye/Face Wash Valve1/2" IPS Chrome-Plated Brass Stay-Open Ball Valve with PTFE (Teflon®) Seals and a high-visibility, powder-coated cast aluminum push flag handle.
      Piping & FittingsSchedule 40 galvanized steel pipe and fittings
      Water Supply Inlet1-1/4" NPT Female Top or Side Inlet (Side inlet arrives plugged)
      Waste Outlet Connection1-1/4" NPT Female Outlet; reversible lower pipe nipples allow the drain centerline height to be set at either 9-1/4" (235 mm) or 19-5/8" (498 mm) above the finished floor to adjust to variable layout constraints.
      Compliance & CertificationsANSI Z358.1-2014, OSHA Compliant
      Quality AssuranceValve and spray head assemblies are factory pre-assembled and hydrostatically water tested prior to crated shipment.
      Included AccessoriesANSI-compliant high-visibility identification sign, testing inspection tag


      industrial safety station, combination safety shower, widearea eye face wash, stainless bowl cover, guardian equipment g1909bc, floor mounted safety station, drench shower combination, gs-plus spray heads, stay open ball valve, 10 inch plastic shower, high visibility safety station, emergency eyewash shower, flag handle eyewash, pull rod emergency shower, schedule 40 galvanized steel, orange polyethylene pipe covers, facility safety fixture, laboratory emergency station, four head eye face wash, flip top dust covers, flexible installation waste outlet, factory tested safety equipment, mechanical room safety shower, water treatment safety station, warehouse safety equipment, freestanding drench shower, industrial plumbing fixture, corrosion resistant safety station, protected bowl safety station, osha compliant safety shower, ansi z358.1 emergency fixture, mechanical dust cover, commercial drench shower, tepid water mixing valve compatible, covered eyewash bowl

    Technical specification
    • Unique ref.guardian-equipment-061
    • Product familyPlumbing
    • Product groupSafety Stations
    • TypeObject (single object)
    • Date of publishing2015-02-27
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    United States