| Unique ref.: | HP_N6040Temp_DGUarg_RUS |
|---|---|
| Brand: | Guardian Glass Russia & CIS |
| Product family: | SunGuard |
| Product group: | SG Russia & CIS |
| Date of publishing: | 2020-07-11 |
| Edition number: | 1 |
| Type: | Object (single object) |
Year-round performance and beauty
The Guardian SunGuard® High Performance series combines solar protection and thermal insulation, offering an all-season solution. Enjoy exceptional design flexibility and unique visual options and choose from a range of solar heat gain and thermal insulation levels. Superior energy efficiency makes this series a smart choice for a wide variety of climate conditions—especially where air conditioning is used. It helps to save on energy and meet or exceed energy regulation requirements.
SunGuard High Performance, as well as many other SunGuard products, may be customized to meet your project’s unique requirements. For example, it is available on laminated or tempered glass to meet safety, security and acoustic standards. Its easy-to-use design also means that it can be curved, heat-treated (or not) and does not require deleting edges.
SunGuard® HP Neutral 60/40 Tempered combines solar control and thermal insulation for a truly all-weather solution. The glass’s excellent thermal insulation keeps heat in when it’s cold and air conditioning in when it’s hot, reducing energy costs throughout the whole year. SunGuard HP Neutral 60/40 Tempered is uniform, predictable glass for unpredictable climates.
GLASS SUBSTRATES ExtraClear
THICKNESS 4 - 12 mm
APPLICATIONS Facades Windows Doors Curtain Walls Roofs Skylights
MANUFACTURING OPTIONS Tempered Laminated Heat Soaked Heat Strengthened Annealed
AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm
RECOMMENDED COATING POSITIONS Double glazed: 2
EDGE DELETION Required: No
APPLICATION TYPE Can be used in: Insulating Glass Unit
PRODUCT: Guardian SunGuard® High Performance (HP) Neutral 60/40 Tempered
DOUBLE GLAZED PERFORMANCE VALUES:
VISIBLE LIGHT
Transmittance [%]: 60
Reflectance outside [%]: 25
Reflectance inside [%]: 20
SOLAR ENERGY
Solar Factor (g) [%]: 40.44
Direct transmission[%]: 38
Reflectance outside [%]: 35
Absorption [%]: 27
UV [%]: 35
THERMAL PROPERTIES
U-Value ∆T=15°K [W/m²·K]: 1.12
R-Value ∆T=45°K 2 m/s wind [m²·K/W]: 0.67
COMPOSITION
Composition: 6 mm SG / 16 mm / 4 mm - coating on surface #2
Glass 1 & Coating: SunGuard HP Neutral 60/40 Tempered on Guardian ExtraClear
Glass 2 & Coating: Guardian ExtraClear
Glass 3 & Coating: N/A
Gap 1: 10% Air, 90% Argon
Calculation Standard: GOST EN 410-2014
| Product url: | https://www.guardianglass.com/ru/en/products/brands/sunguard/high-performa... |
|---|---|
| Installation instructions: | |
| COBie Product Data Sheet: | |
| Product certification: | |
| Technical description: | |
| Instruction video: | |
| GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/guardianglass-ru/product/hp_n6040temp_dguarg_rus
| Material main: | Glass |
|---|---|
| Material secondary: | |
| Designed in: | Russia |
| Manufactured in: | Russia |
| BIMobject Category: | Building Materials - Glass & Glazing |
|---|---|
| IFC classification: | Window |
| UNSPSC name: | Doors and windows and glass |
| UNSPSC code: | 3017 |
| Uniclass 1.4 Code: | L6332 |
| Uniclass 1.4 Description: | Glass |
| Uniclass 2.0 Code: | PR-45-57-34 |
| Uniclass 2.0 Description: | Glass Panels |
| Uniclass 2015 Code: | Pr_25_71_33_35 |
| Uniclass 2015 Description: | Glass panels |
| NBS Reference Code: | 45-57-34 |
| NBS Reference Description: | Glass Panels |
| CSI MasterFormat 2014 Code: | 08 81 00 |
| CSI MasterFormat 2014 Title: | Glass Glazing |
| OmniClass Number: | 23-17 15 11 |
| OmniClass Title: | Glass Glazing |
| CSI UniFormat II Code: | B2020 |
| CSI UniFormat II Title: | Exterior Windows |
BIMobject®