| Unique ref.: | SN_5128HT_DGUarg_RUS |
|---|---|
| Brand: | Guardian Glass Russia & CIS |
| Product family: | SunGuard |
| Product group: | SG Russia & CIS |
| Date of publishing: | 2020-07-11 |
| Edition number: | 1 |
| Type: | Object (single object) |
Striking the perfect balance
Guardian SunGuard® SuperNeutral (SN) 51/28 HT doesn’t sacrifice natural light to meet stringent solar control requirements. As a neutral, high selectivity glass option, SN 51/28 offers advanced solar control and outstanding thermal insulation. With a neutral transmitted and reflected colour, the product is ideal for full facade glazing. SN 51/28 is available in heat-treatable and annealed forms, offering similar performances and appearance uniformity.
APPLICATIONS Facades Windows Doors Curtain Walls Roofs Skylights
MANUFACTURING OPTIONS Laminated Heat Strengthened Annealed HT version with TPF foil for Heat-Treatable applications: Tempered
AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm
RECOMMENDED COATING POSITIONS Double glazed: 2 Triple Glazed: 2
EDGE DELETION Required: Yes
APPLICATION TYPE Can be used in: Insulating Glass Unit
PRODUCT: Guardian SunGuard® SuperNeutral (SN) 51/28 HT
VISIBLE LIGHT
Transmittance [%]: 51
Reflectance outside [%]: 15
Reflectance inside [%]: 26
SOLAR ENERGY
Reflectance outside [%]: 37
Solar Factor (g) [%]: 28.19
Direct transmission[%]: 26
Absorption [%]: 37
UV [%]: 21
THERMAL PROPERTIES
U-Value ∆T=15°K [W/m²·K]: 1.04
R-Value ∆T=45°K 2 m/s wind [m²·K/W]: 0.69
COMPOSITION
Composition: 6 mm SG / 16 mm / 4 mm - coating on surface #2
Glass 1 & Coating: SunGuard SN 51/28 HT on Guardian ExtraClear
Glass 2 & Coating: Guardian ExtraClear
Gap 1: 10% Air, 90% Argon
Calculation Standard: GOST EN 410-2014
| Product url: | https://www.guardianglass.com/ru/en/products/brands/sunguard/superneutral/... |
|---|---|
| Installation instructions: | |
| COBie Product Data Sheet: | |
| Product certification: | |
| Technical description: | |
| Instruction video: | |
| GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/guardianglass-ru/product/sn_5128ht_dguarg_rus
| Material main: | Glass |
|---|---|
| Material secondary: | |
| Designed in: | Russia |
| Manufactured in: | Russia |
| BIMobject Category: | Building Materials - Glass & Glazing |
|---|---|
| IFC classification: | Window |
| UNSPSC name: | Doors and windows and glass |
| UNSPSC code: | 3017 |
| Uniclass 1.4 Code: | L6332 |
| Uniclass 1.4 Description: | Glass |
| Uniclass 2.0 Code: | PR-45-57-34 |
| Uniclass 2.0 Description: | Glass Panels |
| Uniclass 2015 Code: | Pr_25_71_33_35 |
| Uniclass 2015 Description: | Glass panels |
| NBS Reference Code: | 45-57-34 |
| NBS Reference Description: | Glass Panels |
| CSI MasterFormat 2014 Code: | 08 81 00 |
| CSI MasterFormat 2014 Title: | Glass Glazing |
| OmniClass Number: | 23-17 15 11 |
| OmniClass Title: | Glass Glazing |
| CSI UniFormat II Code: | B2020 |
| CSI UniFormat II Title: | Exterior Windows |
BIMobject®