We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AG 43 Low-E Glazing, 1/4" Clear Outboard with AG 43 Coating on the Second Surface, 1/2" Airspace, 1/4" Clear (North America)

Unique ref.: guardian-industries-011
Brand: Guardian Glass
Product family: Glass
Product group: Window glass
Date of publishing: 2017-12-01
Edition number: 1
Type: Object (single object)
Download (13)

The easy choice for spandrel matching
SunGuard AG 43 coated glass can achieve a crisp silver look and help meet solar control goals. This solution gives buildings a consistent appearance from floor-to-floor when matched with warm grey spandrel.

Key features:
Low heat gain: Transmits less heat through the glass to help achieve energy savings
Seamless matching: Achieves great vision-to-spandrel blend for a consistent look
Color neutrality: Creates dynamic exteriors
Low indoor reflectivity, high outdoor reflectivity: Changes based on substrate

Product Information
APPLICATIONS
Facades
Windows
Doors
Curtain Walls
Roofs
Skylights
 
MANUFACTURING OPTIONS
Tempered
Laminated
Heat Soaked
Bent
Heat Strengthened
Annealed
 
FLOAT GLASS SUBSTRATES
Guardian UltraClear® (6-10 mm)
Clear (6-12 mm)
CrystalBlue® (6 mm)
CrystalGray® (6-10 mm)
Gray (6 mm)
Green (6 mm)
 
RECOMMENDED COATING POSITIONS
Double glazed: #2 surface
Triple Glazed: #2 surface

PRODUCT: SUNGUARD AG 43

SUBSTRATE: CLEAR
PERFORMANCE VALUES:
 
TRANSMITTANCE
Visible Light: 43%
Ultraviolet: 26%
Solar Energy: 26%
Light to Solar Gain (LSG): 1.37
 
REFLECTANCE
Visible Light Outside: 30%
Visible Light Inside: 15%
Solar Energy Outside: 33%
 
U-VALUE
Winter Nighttime - Argon(90%): 0.26
Winter Nighttime - Air: 0.30
Summer Daytime - Air: 0.29
 
HEAT GAIN
Relative Heat Gain (RHG): 76
Solar Heat Gain Coefficient (SHGC): 0.31
 
COMPOSITION
IG: 6 mm/12.7 mm/6 mm - Coating on surface #2
Outboard lite: SunGuard AG 43 on Clear
Inboard lite: Guardian Float Clear
Calculation Standard: NFRC-2010


Material main: Glass
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Window
UNSPSC name: Doors and windows and glass
UNSPSC code: 3017
Uniclass 1.4 Code: L6332
Uniclass 1.4 Description: Glass
Uniclass 2.0 Code: PR-45-57-34
Uniclass 2.0 Description: Glass Panels
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 45-57-34
NBS Reference Description: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 15 11
OmniClass Title: Glass Glazing
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved