We are using cookies to provide our services

By using our services you agree to our use of cookies

;

AG 43 Low-E Glazing, 1/4" CrystalBlue Outboard with AG 43 Coating on the Second Surface, 1/2" Airspace, 1/4" Clear

Unique ref.: guardian-industries-117
Brand: Guardian Glass
Product family: Glass
Product group: Window glass
Date of publishing: 2017-11-26
Edition number: 1
Type: Object (single object)
Download (13)
Low-E and Solar Control
Light is beautiful. Excessive heat is not. SunGuard Advanced Architectural Glass offers three different product series — SuperNeutral, High Performance, Solar — to create striking statements of light and color while earning LEED points and controlling energy costs.

High Performance Series Low-E - SunGuard High Performance Series glass delivers medium to high visible light transmission and moderate reflectivity along with maximum energy savings that meet or exceed energy code requirements.

High Performance AG 43 - Medium light transmission and silver appearance allow for excellent vision to spandrel matching from the exterior. Low interior reflectance makes it easier to see outside.

SunGuard IS 20 - An interior surface coating that can be used on a double or triple glaze insulating glass unit to lower the u-factor by an additional .05 of a point.

*NEW* Project Specific Custom BIM Content – Request project specific custom content from the Guardian BIM Generator. The BIM Generator works with the Guardian Performance Calculator as part of a suite of online Glass Analytic tools. These tools are a comprehensive suite of engineering and analytical tools that demonstrate the advantages of high performance glass in building facades. The Performance Calculator provides modeling of the thermal and optical properties for a glass make-up ranging from monolithic uncoated glass to highly complex combinations of substrates, coatings and interlayers. These project specific created make-ups can then be integrated into the Guardian Building Energy Calculator to compare energy cost and consumption information based on hourly simulations of user specified glass make-ups, building parameters and geography. Once a selection has been made from the comparative tools, you have the ability to request project specific custom BIM content from within the Performance Calculator. Content is available as a curtain wall panel or a window based generic model.

For Glass Analytic tools click here.

For Glass Visualizer tool click here.


Material main: Glass
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Curtain Wall
Uniclass 1.4 Code: JH11
Uniclass 1.4 Description: Curtain walling
Uniclass 2015 Code: Pr_25_71_33
Uniclass 2015 Description: Glass and glazing sheets and profiles
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 25 11 11 13
OmniClass Title: Infill Panels
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Air Space Thickness 12.7
Glass Thickness 6
Glazing Thickness 24.7
Light to Solar Gain 1.10
Relative Heat Gain 61
Solar Heat Gain Coefficient (SHGC) 0.25
Ultraviolet Light Transmission 15
U-Value 0.3
U-Value U.S. Summer (Air) 0.29
Visible Light Reflectance 15
Visible Light Transmittance 28

All BIM objects are real products from real manufacturers confirmed and approved