Publish your products
GyroSec Revolving Door | Gunnebo Entrance Control
GyroSec Revolving Door | Gunnebo Entrance Control

    GyroSec Revolving Door | Gunnebo Entrance Control

    4.5 out of 5 stars4.5(22 reviews)

    GyroSec Revolving Door is a premium security product in the Gunnebo Turnstiles offering, offering a choice of security levels preventing tailgating and piggybacking. As option, is available a basic anti piggy backing APB providing an adequate compromise on performance and price, and also an advanced APB optional system for a greater performance and passage flow. 

    It offers simultaneous authorised entry and exit and both directions are electronically controllable. On receiving a signal from the access control system or push button, the door wings rotate to allow authorised passages. Should the authorised user not use the first available sector, the GyroSec will allow valid entry through the next sector. GyroSec enforces both rejecting and alarming upon potential unauthorised use and avoids entrapment.

    GyroSec also prevents unauthorised passage from the opposite direction whilst a valid passage is being made in the other direction. This is achieved via sensors located in the ceiling that continuously monitor all door sector.

    Safety is guaranteed by adjustable torque sensing and safety egdes for the forward and reverse directions.

    Emergency wing break-out facility is available.

    GyroSec offers as standard a day-mode functionality selectable in entry or exit or both directions to leave a free passage and turn security to the highest degree when needed.

    All parameters and functionalities are programmable via a user friendly tablet interface.

    A complete list of accessories and options, includes manual or mothorised night shutters, and a wide selection of finishes and dimensions.

    Specification
    • Technical Specifications

      Drive

      Motorised security revolving door. Safety torque sensing.

      Logic voltage 24Vac.

      Materials

      Frame and cornice: Embossed painted steel section

      powder coated finish RAL color 9006

      Frame glazing: 11/12 mm laminated safety glass P4A

      BR1/S (in accordance with EN356-EN1063)

      Rotor wings: Aluminium frame, finish silver RAL 7040.

      11/12 mm laminated safety glass P4A BR1/S (in

      accordance with EN356-EN1063) - safety manifestations

      on moving glass wings

      Ceiling: Laminated HPL finished Pearl Grey

      Walkway down lights

      3N°in 3 sector and 4N° in 4 sector recessed low voltage

      Mains LED down lights are positioned within the ceiling

      over each quadrant.

      Power Failure / Fire Alarm

      The wings will rotate by the inbuilt battery back up (BBU) to

      the safe position in order to allow to escape from each

      sector and stop and become inactive. The door will remain

      in this position until power is restored. A normally closed

      (NC) signal is required from others to effect this state.

    Technical specification
    • Unique ref.gyrosec-security-revolving-door
    • Product familyRevolving Door
    • Product groupMotorised Security Revolving Door
    • TypeObject (single object)
    • Date of publishing2021-03-12
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameRevolving doors
    • UNSPSC code30171509
    • Uniclass 2015 CodeSs_25_30_20_70
    • Uniclass 2015 DescriptionRevolving doorset systems
    • CSI MasterFormat 2014 Code08 42 33.13
    • CSI MasterFormat 2014 TitleSecurity Revolving Door Entrances
    • OmniClass Number23-13 33 21 15 13
    • OmniClass TitleRevolving Door Stainless-Steel-Framed Entrances
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Ethiopia
    Samoa
    Hungary
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Madagascar
    Luxembourg
    Maldives
    Panama
    Malawi
    Malta
    Mongolia
    Puerto Rico
    Mali
    Moldova
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Nepal
    Saint Lucia
    Mauritius
    Montenegro
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Oman
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Pakistan
    Saint-Barthélemy
    Mozambique
    Norway
    Palestine
    Sint Maarten
    Namibia
    Poland
    Philippines
    The Bahamas
    Niger
    Portugal
    Qatar
    Trinidad and Tobago
    Nigeria
    Romania
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Singapore
    U.S. Virgin Islands
    Reunion
    Serbia
    South Korea
    United States
    Rwanda
    Slovakia
    Sri Lanka
    Saint Helena
    Slovenia
    Syria
    São Tomé and Príncipe
    Spain
    Taiwan
    Senegal
    Svalbard and Jan Mayen
    Tajikistan
    Seychelles
    Sweden
    Thailand
    Sierra Leone
    Switzerland
    Türkiye
    Somalia
    Ukraine
    Turkmenistan
    South Africa
    United Kingdom
    United Arab Emirates
    South Sudan
    Vatican City
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe