TriStile RO Tripod TurnstileTriStile RO Tripod Turnstile
View previous images
View next images

TriStile RO Tripod Turnstile

Gunnebo TriStile RO 

Tripod Turnstile for Internal Installation*

Tripod Turnstiles are entrance solutions designed for smooth and silent operation, less wear and tear and reduced power consumption, suitable for areas where there is a large flow of people.

TriStile RO has an elegant casework with rounded ends, ideal for sites where aesthetics and customisation is important. A selection of lids are available alongside the full stainless steel offering.

On receiving a signal from the access control system, or push button, this allows the passage of one person at a time. The status is shown on the LED way mode indicators, in entry and exit side. 

Passage in both directions is electronically controlled. The TriStile RO is available in Normally Closed (N/C) configuration to lock the mechanism until a valid authorisation signal is received, or in Normally Open (N/O) configuration to lock the mechanism in the event of attempted unauthorised entry. The N/O configuration also allows reduced power consumption and increases the life of the mechanism and passage throughput speed. In case of emergency, the hub freely rotates for an easier exit. The drop arm option can be chosen which automatically drops the horizontal arm to allow free passage. LED way mode indicators are included as standard.

* External installation is allowed with stainless steel top lid under canopy

Specification
  • Hand-operated

    Materials

    Casework: 304 grade grained stainless steel

    Casework lid: 304 grade grained stainless steel

    Tripod hub: Cast aluminium with painted grey finish

    Tripod arms: 38mm diameter 480mm 304 polished

    stainless steel

    Mechanism

    Electro-mechanical head mechanism:

    • Positive locking action for one passage at a time

    • Self-centering mechanism to ensure complete rotation

    into the home position

    • Hyrdraulic damper to ensure smooth operation

    • Anti-backup device to prevent reverse rotation once the

    mechanism has moved 60° from home

    Power Failure / Fire Alarm

    • Either one or both directions can be fail-safe (standard),

    i.e. rotates freely, or fail lock, i.e. locks in the home

    position

    • Fire alarm - emergency input. Input facility available for

    free voltage contact to effect fail-state

    • Mechanism fail state will be the same as power failure

    choice

    • Drop arm option: the horizontal arm drops to create

    passage for evacuation

    Interface

    LL2001Lite microprocessor control logic:

    • One input for opening/locking in each direction

    • Two protected outputs controlling opening/locking

    • Four protected outputs piloting way mode indicators

    • Two protected outputs counting passage in either

    direction

    • Two OV output relays indicating availability of use or

    counting passage in either direction

    • Two open collector NPN outputs to count passage or to

    indicate availability of use in either direction or to activate

    the optional drop arm feature

Technical specification
  • Unique ref.tristile-ro-tripod-turnstile
  • Collection setTurnstiles
  • CollectionTripod Turnstile
  • Date of publishing2021-03-12
  • Edition number1
  • Height (mm)950
  • Width (mm)1135
  • Depth (mm)820
Related
  • Material mainStainless steel
  • Designed inUnited Kingdom
  • Manufactured inItaly
  • Weight Net (Kg)50
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • Uniclass 2015 CodeTE_70_40_70_90
  • Uniclass 2015 DescriptionTripods
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass TitleWaist Height Turnstiles
  • OmniClass Number23-29 13 23 11
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Asia South America Oceania Africa North America
Albania
Maldives
Argentina
Papua New Guinea
Algeria
Anguilla
Monaco
Mongolia
Bolivia
Pitcairn Islands
Namibia
Antigua and Barbuda
Montenegro
Myanmar (Burma)
Brazil
Samoa
Niger
Aruba
Netherlands
Nepal
Chile
Solomon Islands
Nigeria
Barbados
Norway
North Korea
Colombia
Timor-Leste
Republic of the Congo
Belize
Poland
Pakistan
Ecuador
Tokelau
Reunion
Bermuda
Portugal
Philippines
Falkland Islands (Islas Malvinas)
Tonga
Rwanda
British Virgin Islands
Romania
Singapore
French Guiana
Tuvalu
Saint Helena
Canada
San Marino
South Korea
Guyana
United States Minor Outlying Islands
São Tomé and Príncipe
Caribbean Netherlands
Serbia
Sri Lanka
Paraguay
Wallis and Futuna
Senegal
Cayman Islands
Slovakia
Taiwan
Peru
Vanuatu
Seychelles
Collectivity of Saint Martin
Slovenia
Tajikistan
Suriname
Palau
Sierra Leone
United States
Spain
Thailand
Uruguay
Northern Mariana Islands
Somalia
U.S. Virgin Islands
Svalbard and Jan Mayen
Turkmenistan
Venezuela
Niue
South Africa
Costa Rica
Sweden
Uzbekistan
American Samoa
South Sudan
Cuba
Switzerland
Vietnam
Australia
Sudan
Curaçao
Ukraine
Malaysia
Cook Islands
Swaziland
Dominica
United Kingdom
Macau
Federated States of Micronesia
Tanzania
Dominican Republic
Vatican City
Kyrgyzstan
Fiji
The Gambia
El Salvador
Åland Islands
Armenia
French Polynesia
Togo
Greenland
Moldova
Azerbaijan
Guam
Tunisia
Grenada
Malta
Bangladesh
Kiribati
Uganda
Guadeloupe
Luxembourg
Bhutan
Marshall Islands
Western Sahara
Guatemala
Andorra
British Indian Ocean Territory
Nauru
Zambia
Haiti
Austria
Brunei
New Caledonia
Zimbabwe
Honduras
Belgium
Cambodia
New Zealand
Mozambique
Jamaica
Bosnia and Herzegovina
China
Norfolk Island
Morocco
Martinique
Bulgaria
Christmas Island
Mayotte
Montserrat
Croatia
Cocos (Keeling) Islands
Mauritius
Nicaragua
Cyprus
Georgia
Angola
Panama
Czech Republic
Hong Kong
Benin
Puerto Rico
Denmark
India
Botswana
Saint Kitts and Nevis
Estonia
Indonesia
Burkina Faso
Saint Lucia
Faroe Islands
Japan
Burundi
Saint Pierre and Miquelon
Finland
Kazakhstan
Cameroon
Saint Vincent and the Grenadines
France
Laos
Cape Verde
Saint-Barthélemy
Germany
Iran
Central African Republic
Sint Maarten
Gibraltar
Iraq
Chad
The Bahamas
Greece
Israel
Comoros
Trinidad and Tobago
Guernsey
Jordan
Côte d'Ivoire
Turks and Caicos Islands
Hungary
Kuwait
Democratic Republic of the Congo
Mexico
Iceland
Lebanon
Djibouti
Ireland
Oman
Equatorial Guinea
Isle of Man
Palestine
Ethiopia
Italy
Qatar
Gabon
Jersey
Saudi Arabia
Ghana
Latvia
Syria
Guinea
Liechtenstein
Turkey
Guinea-Bissau
Lithuania
United Arab Emirates
Kenya
Macedonia (FYROM)
Yemen
Lesotho
Bahrain
Liberia
Afghanistan
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt