Publish your products
Toilet - Care - Wall hung toilet 4G95 - raised

Toilet - Care - Wall hung toilet 4G95 - raised

Wall hung toilet, raised for elevated seat height. Hygienic Flush for easier cleaning and better hygiene.
Specification
  • •Hygienic Flush with open flush rim for easier cleaning •Flushes all the way up to the rim for improved hygiene •Extended model, +60 mm when installed on existing bolts
Technical specification
  • Unique ref.4G95R001
  • Product familyCare
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2017-06-01
  • Edition number1
  • Height (mm)405
  • Width (mm)360
  • Depth (mm)595
Related
  • Material mainPorcelain
  • Designed inGermany
  • Manufactured inHungary
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationFurnishing Element
  • ETIM CodeEC011318
  • ETIM NameToilet combination
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden