Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/d48cbe6b-0b6d-4442-af27-870e993231c7
Home
Categories
Sanitary
Toilets
Toilet Nordic3 3500
Unavailable in United States
Gustavsberg
Follow
Toilet Nordic3 3500
Functional design with standard Scandinavian dimensions Full-coverage condensation-free flush tank
Download
Specification
Specification
•Functional design with standard Scandinavian dimensions •Full-coverage condensation-free flush tank
Technical specification
Technical specification
Unique ref.
GB113500
Product family
Nordic³
Product group
Toilet
Type
Object (single object)
Date of publishing
2016-08-23
Edition number
1
Height (mm)
865
Width (mm)
355
Depth (mm)
660
Links
Links
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nordic3_WC_WEB.pdf
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
Related
Related
Material main
Porcelain
Material secondary
Plastic
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Toilets
ETIM Code
EC011318
ETIM Name
Toilet combination
UNSPSC name
Toilets
UNSPSC code
30181505
Uniclass 2015 Code
SL_35_80_89
Uniclass 2015 Description
Toilets
CSI MasterFormat 2014 Code
10 06 20.13
CSI MasterFormat 2014 Title
Toilet, Bath, and Laundry Accessory Schedule
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Tall cabinet 2 doors
Download
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Mirror cabinet 100 cm
Download
Gustavsberg
Vanity unit 120 cm with Counter top
Download
Gustavsberg
Mirror cabinet 120 cm
Download
Gustavsberg
Vanity unit 120 cm 4 drawers
Download