Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/b794978e-52cb-450c-874d-2ced6ce466b8
Home
Categories
Sanitary
Bath & Spas
Build in bathtub - 1500x700 - 2941
Unavailable in United States
Gustavsberg
Follow
Build in bathtub - 1500x700 - 2941
Standard bathtub for built-in installation with overflow hole
Download
Specification
Specification
Made from premium quality titanium alloy steel
Spacious head end for comfortable bathing and foot end made for showering
Foot set and overflow system ordered separately
Technical specification
Technical specification
Unique ref.
GB2082941
Product family
Built in bath
Product group
Built in bath
Type
Object (single object)
Date of publishing
2023-12-21
Edition number
1
Height (mm)
1500
Width (mm)
700
Depth (mm)
420
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathtubs/built-in-bath/product/gb2082941100/bathtub-2941-built-in-1500x700-with-overflow-hole
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Built_in_bath.instruction.pdf
Related
Related
Material main
Steel
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
ETIM Code
EC011609
ETIM Name
Bath
UNSPSC name
Bathtubs
UNSPSC code
30181501
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
CSI MasterFormat 2014 Code
12 44 00
CSI MasterFormat 2014 Title
Bath Furnishings
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Tall cabinet 2 doors
Download
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Mirror cabinet 100 cm
Download
Gustavsberg
Vanity unit 120 cm with Counter top
Download
Gustavsberg
Mirror cabinet 120 cm
Download
Gustavsberg
Vanity unit 120 cm 4 drawers
Download