Publish your products
Care kitchen mixer high spout
Care kitchen mixer high spout
    Archived

    Care kitchen mixer high spout

    Kitchen faucet Care - high spout

    Lead-free - with dishwasher shut-off and elongated lever

    Specification
      • Timeless and harmonic design
      • Contains less than 0.1% lead
      • Functionally adapted elongated lever with clear color marking for cold and hot water
      • Laminar aerator (no air intake)
      • Saves water and energy
      • All components made with food-safe materials
      • Pivoting spout 110° (0° and 60° block included)
      • Dishwasher outlet reversible between cold and warm water
      • Outlet for table-top dishwasher
      • Adjustable comfort flow (water-saving)
      • Adjustable max temperature for increased scald protection
      • Ceramic cartridge ensures non-drip operation and longevity
      • Covered and smooth type-approved flexible water connection for easier installation and cleaning
      • Back flow protection in accordance with SS-EN 1717 [AA]
    Technical specification
    • Unique ref.GB41204096064
    • Product familyNautic
    • Product groupKitchen mixer
    • TypeObject (single object)
    • Date of publishing2020-12-03
    • Edition number1
    • Height (mm)370
    • Depth (mm)250
    Related
    • Material mainBrass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit