Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/4aa2808b-513e-499f-9834-a187b0416968
Home
Categories
Sanitary
Storage
Mirror cabinet 60 cm
Available in United States
Gustavsberg
Follow
Mirror cabinet 60 cm
Download
Technical specification
Technical specification
Unique ref.
GB71DCMC60
Product family
Ducentic
Product group
Bathroom furniture
Type
Object (single object)
Date of publishing
2026-11-10
Edition number
1
Height (mm)
700
Width (mm)
580
Depth (mm)
160
Related
Related
Material main
Chipboard
Designed in
Sweden
Manufactured in
Czech Republic
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furniture
ETIM Code
EC011381
ETIM Name
Bathroom furniture set
Uniclass 2015 Code
Pr_25_71_53_06
Uniclass 2015 Description
Bathroom mirrors
OmniClass Number
23-21 37 13 15
OmniClass Title
Mirrors
Similar products
Gustavsberg
Tall cabinet 2 doors
Download
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Mirror cabinet 100 cm
Download
Gustavsberg
Vanity unit 120 cm with Counter top
Download
Gustavsberg
Mirror cabinet 120 cm
Download
Gustavsberg
Vanity unit 120 cm 4 drawers
Download